Technical Attributes

General Information
Brand SKINMATIC®
Product type Wrench
Delivery Unit 1.000
Weight 0.911 kg
Electrical Characteristics
Product Design
for gland sizes M 12, M 16, M 20, M 25, M 32, M 40
Material Steel
Spanner size 16, 20, 24, 29, 36, 45
Surface protection Chrome-plated
Product Characteristics
Certifications and Standards
TÜV certified

VDE certified

CE marked

Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINMATIC® MH Set
Article number Product type Delivery Unit
61791273 Wrench 1.000