Atribut Teknis

Informasi Umum
Brand EPIC®
Contacts included

Product type Panel-mount base
Scope of delivery including lock nut
Delivery Unit 5.000
Weight 0.044 kg
Karakteristik Kelistrikan
Desain Produk
Total length 34.6
Design connector housing Straight
Connector format M 23 signal
Thread type Metric
EMC screening

Thread size M 25
Colour green
Housing colour silver
Connector diameter 30
Housing coating Nickel-plated
With protective conductor

Coding type Blue (-20°)
Housing coating, short form Ni
Seal type Sealing ring
Coded

Connector type Plug/socket
Housing base material Zinc alloy
With thread

Housing base material, short form Zn
Locking type Screw lock
Screen contact

Sealing material, short form FKM
Sealing material Fluorinated rubber
Karakteristik Produk
Corrosion-resistant

Operating temperature min. -25
Operating temperature max. 125
Min. number of insertion cycles 100
Operating temperature min. static (no plugging or unplugging) -40
Impact-resistant

Vibration protection

IP protection class plugged in IP 68 - 1m (10h)
Corrosion-resistant according to DIN EN 60068-2-60, Ke 4
Halogenfree

Sertifikasi dan Standar
UR recognized

cUR recognized

CSA certified

cUR category control number CYJV8
UL category control number CYJV2
Product standard according to IEC IEC 61984
UR certification according to UL 2238 (e-file number: E249137)
cUR certification according to CSA C22.2 No. 182.3 (e-file number: E249137)
VDE registration number C024
CE marked

VDE certified

Dokumentasi
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Daftar Rangkaian Produk
All articles from EPIC® SIGNAL M23 G5
Article number Coding type Contacts included Delivery Unit
44420043 Blue (-20°) No 20.000
44420044 Blue (-20°) No 5.000
44420045 Black (N) No 20.000
44420046 Black (N) No 5.000
44420047 Red (+20°) No 20.000
44420048 Red (+20°) No 5.000