Flexilabel TFL 9,5x17,5 YE
Label for thermal transfer marking; Overall width: 9.5mm; Overall height: 17.5mm; yellow; Polyester; Halogenfree


Flexilabel TFL 9,5x17,5 YE
Label for thermal transfer marking; Overall width: 9.5mm; Overall height: 17.5mm; yellow; Polyester; Halogenfree
Flexilabel TFL 9,5x17,5 YE
Rp 1.161.477,00
/

Flexilabel TFL 9,5x17,5 YE
Rp 1.161.477,00
/
Pembayaran & Keamanan
Informasi pembayaran Anda diproses dengan aman. Kami tidak menyimpan detail kartu kredit dan tidak memiliki akses ke informasi kartu kredit Anda.
Product characteristics
Atribut Teknis
Informasi Umum
| Product type | Label for thermal transfer marking |
| Printing procedure | Thermal transfer marking |
| Printable with | Thermal transfer printer, SQUIX, EOS 5 |
| Packaging type | Pulley |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables, Components |
| For character holders | FLEXIMARK® character holders PTE, FLEXIMARK® character holder CAB, FLEXIMARK® character holder PTEF, FLEXIMARK® character holder PGS |
| Installation type | in character holders |
| Number of labels per roll | 252 |
| Delivery Unit | 1.000 |
| Weight | 0.04 kg |
Karakteristik Kelistrikan
Desain Produk
| Label design | Rectangular |
| Label material | Polyester |
| Overall width | 9.5 |
| Colour | yellow |
| Total height | 17.5 |
| Label type | Cable label |
Karakteristik Produk
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| UV-resistant |
|
| Self adhesive |
|
| salt water resistant |
|
| Halogenfree |
|
Sertifikasi dan Standar
| Ecolab certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
Dokumentasi
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








