SILVYN® LCC-E 50
End sleeve; Nominal size: 50; Suitable for protective cable conduit size: 50;

SILVYN® LCC-E 50
End sleeve; Nominal size: 50; Suitable for protective cable conduit size: 50;
SILVYN® LCC-E 50
Rp 216.647,00
/

SILVYN® LCC-E 50
Rp 216.647,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Cable damage can be prevented
Applications
Conduit end cover, If no conduit fitting is used
Technical Attributes
General Information
| Including lock nut |
|
| Product type | End sleeve |
| Brand | SILVYN® |
| Delivery Unit | 4.000 |
| Weight | 0.068 kg |
Electrical Characteristics
Product Design
| Nominal size | 50 |
| Total length | 30 |
| EMC screening |
|
| Surface protection | Nickel-plated |
| Outer diameter | 57.9 |
| Inner diameter | 44.7 |
| Gland body material | Brass |
| Conduit gland design | Straight |
| Suitable for protective cable conduit size | 50 |
| Cable gland body material, short form | CuZn |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







