SILVYN® UI 511 3/4" INSERT SET NPB
Screw-in sleeve; Nominal size: 3/4; Suitable for protective cable conduit size: 3/4; Brass;

SILVYN® UI 511 3/4" INSERT SET NPB
Screw-in sleeve; Nominal size: 3/4; Suitable for protective cable conduit size: 3/4; Brass;
SILVYN® UI 511 3/4" INSERT SET NPB
Rp 200.014,00
/

SILVYN® UI 511 3/4" INSERT SET NPB
Rp 200.014,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Cable damage can be prevented
Applications
Conduit end cover, If no conduit fitting is used, In combination with protective conduit:, SILVYN® UI 511
Technical Attributes
General Information
| Product type | Screw-in sleeve |
| Including o-ring |
|
| Brand | SILVYN® |
| Installation type | screw |
| Delivery Unit | 5.000 |
| Weight | 0.038 kg |
Electrical Characteristics
Product Design
| Nominal size | 3/4 |
| Suitable protective conduit | SILVYN® UI 511 |
| Material body | Brass |
| EMC screening |
|
| Surface protection | Nickel-plated |
| Material body shortname | CuZn |
| Screw-in sleeve material | Brass |
| Gland body material | Brass |
| Suitable for protective cable conduit size | 3/4 |
| Cable gland body material, short form | CuZn |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Impact-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







