SILVYN® AFG-PA/AFW-PA 95 SEALING KIT
Sealing ring; Inner diameter: 95mm;


SILVYN® AFG-PA/AFW-PA 95 SEALING KIT
Sealing ring; Inner diameter: 95mm;
SILVYN® AFG-PA/AFW-PA 95 SEALING KIT
Rp 185.702,00
/

SILVYN® AFG-PA/AFW-PA 95 SEALING KIT
Rp 185.702,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Sealing ring |
| Brand | SILVYN® |
| Delivery Unit | 1.000 |
| Weight | 0.01 kg |
Electrical Characteristics
Product Design
| Inner diameter | 95 |
| Suitable protective conduit | SILVYN® MAXI PA |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| CE marked |
|
| DNV-certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








