SILVYN® KLICK-D 34 BK
Mounting bracket; Nominal size: 34; Polyamide

SILVYN® KLICK-D 34 BK
Mounting bracket; Nominal size: 34; Polyamide
SILVYN® KLICK-D 34 BK
Rp 21.534,00
/

SILVYN® KLICK-D 34 BK
Rp 21.534,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Ensures that the conduit is fixed to the conduit-holder
Applications
In combination with, SILVYN® KLICK S, Cover for conduit holder SILVYN® KLICK S
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Mounting bracket |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SILVYN® |
| Delivery Unit | 30.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
| Overall width | 42 |
| Colour | black |
| RAL colour | RAL 9005 |
| Nominal size | 34 |
| Total height | 5 |
| Material body | Polyamide |
| Material body shortname | PA |
Product Characteristics
| Flame-retardant |
|
| Chemical resistant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Suitable for EX-applications |
|
| Flame retardance according to | UL 94 HB |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® KLICK-D
| Article number | Nominal size | Imp total width | Total width def | Colour | Delivery Unit |
|---|---|---|---|---|---|
| 61811200 | 10/13 | grey | 100.000 | ||
| 61811205 | 10/13 | black | 100.000 | ||
| 61811210 | 18/21 | grey | 50.000 | ||
| 61811215 | 18/21 | black | 50.000 | ||
| 61811220 | 28 | grey | 50.000 | ||
| 61811225 | 28 | black | 50.000 | ||
| 61811230 | 34 | grey | 30.000 | ||
| 61811235 | 34 | black | 30.000 | ||
| 61811240 | 42 | grey | 20.000 | ||
| 61811245 | 42 | black | 20.000 | ||
| 61811250 | 54 | grey | 20.000 | ||
| 61811255 | 54 | black | 20.000 | ||
| 61811260 | 16 | grey | 50.000 | ||
| 61811265 | 16 | black | 50.000 |







