SILVYN® KLICK-RH 18 GY
Mounting bracket; Nominal size: 18; Polyamide



SILVYN® KLICK-RH 18 GY
Mounting bracket; Nominal size: 18; Polyamide
SILVYN® KLICK-RH 18 GY
Rp 33.762,00
/

SILVYN® KLICK-RH 18 GY
Rp 33.762,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
One-piece and therefore without small loose parts
Easy closing with a click mechanism
Tear-resistant fastening of parallel corrugated protective conduits by means of the positioning rib in the holder
Easy assembly using M5/M6 screws on the housing or by inserting into C-profile rails
Groove system enables installation directly next to each other.
Applications
Suitable for fastening and/or guiding a parallel corrugated protective conduit
For use with SILVYN® RILL PA 6 and SILVYN® RILL PA 12 protective conduits
Suitable for medium mechanical stress
Black versions are suitable for outdoor use.
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Mounting bracket |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SILVYN® |
| Installation type | screw |
| Delivery Unit | 50.000 |
| Weight | 0.015 kg |
Electrical Characteristics
Product Design
| Nominal size | 18 |
| Total length | 32 |
| Material body | Polyamide |
| Material body shortname | PA |
| Overall width | 16 |
| Colour | grey |
| Total height | 31.5 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Chemical resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 HB |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® KLICK-RH
| Article number | Nominal size | Colour | Delivery Unit |
|---|---|---|---|
| 65500630 | 10 | grey | 50.000 |
| 65500631 | 13 | grey | 50.000 |
| 65500632 | 16 | grey | 50.000 |
| 65500633 | 18 | grey | 50.000 |
| 65500634 | 21 | grey | 50.000 |
| 65500635 | 28 | grey | 25.000 |
| 65500636 | 34 | grey | 25.000 |
| 65500637 | 42 | grey | 25.000 |
| 65500638 | 54 | grey | 10.000 |
| 65500639 | 10 | black | 50.000 |
| 65500640 | 13 | black | 50.000 |
| 65500641 | 16 | black | 50.000 |
| 65500642 | 18 | black | 50.000 |
| 65500643 | 21 | black | 50.000 |
| 65500644 | 28 | black | 25.000 |
| 65500645 | 34 | black | 25.000 |
| 65500646 | 42 | black | 25.000 |
| 65500647 | 54 | black | 10.000 |









