SKINTOP® BRUSH ADD-ON 24
Add-on; EMC screening







SKINTOP® BRUSH ADD-ON 24
Add-on; EMC screening
SKINTOP® BRUSH ADD-ON 24
Rp 1.596.157,00
/

SKINTOP® BRUSH ADD-ON 24
Rp 1.596.157,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
For optimum EMC protection when using the SKINTOP® MULTI or SKINTOP® CUBE multi-cable inserts
The unique BRUSH brass brush creates a low-resistance contact between the copper stranded shielding of the cables and the rectangular brush frame, thereby successfully deflecting interference signals. The brush wires protect the sensitive braided shield
Flexibility in selecting the cable diameter reduces the variety of parts in the warehouse, generating logistical and cost benefits
Easy and convenient installation to the multi-cable bushing system with 4 fastening screws
Cables can still be moved and adjusted even after installation
Cables subsequently inserted can be contacted with the brush frame without additional accessories. The brush wires can be flexibly positioned around the copper stranded shielding.
Applications
For EMC-compliant insertion of copper-shielded cables into a housing when using the SKINTOP® MULTI or SKINTOP® CUBE multi-cable entry system.
Technical Attributes
General Information
| Product type | Add-on |
| Scope of delivery | including brush frame, including spacing sleeves, including fastening material |
| Packaging type | Bag |
| Brand | SKINTOP® |
| Installation type | screw |
| Delivery Unit | 1.000 |
| Weight | 0.108 kg |
Electrical Characteristics
Product Design
| Total length | 140 |
| Material body | Aluminium |
| Cable gland design | Straight |
| EMC screening |
|
| Material body shortname | Al |
| Overall width | 60 |
| Total height | 6.5 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -30 |
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 110 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® BRUSH ADD-ON 24
| Article number | Total height def | Total length def | Total width def | Delivery Unit |
|---|---|---|---|---|
| 52220089 | 1.000 |













