SKINTOP® BRUSH ADD-ON M25
Add-on; M 25; Wrench width 1: 30; Brass Nickel-plated; EMC screening








SKINTOP® BRUSH ADD-ON M25
Add-on; M 25; Wrench width 1: 30; Brass Nickel-plated; EMC screening
SKINTOP® BRUSH ADD-ON M25
Rp 140.942,00
/

SKINTOP® BRUSH ADD-ON M25
Rp 140.942,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Visible, large-scale screen contact, Optimum, low-resistance 360° screen contact, Easy disassembling, Uncomplicated and reliable, Cutting edges cut through the insulating layer of the housing or switch cabinets, thus guaranteeing an optimum EMC contact
Applications
For EMC-compliant earthing of the copper braiding, Automation systems, For EMC-contact at through bore-holes, Control cabinet manufacturing, Conveyor and transport systems
Technical Attributes
General Information
| Including o-ring |
|
| Brand | SKINTOP® |
| Product type | Add-on |
| Packaging type | Bag |
| Delivery Unit | 10.000 |
| Weight | 0.033 kg |
Electrical Characteristics
Product Design
| Material body | Brass |
| Thread type | Metric |
| Cable gland design | Straight |
| EMC screening |
|
| Material body shortname | CuZn |
| Thread size | M 25 |
| Colour | metal |
| Thread length | 10.3 |
| Total height | 16.3 |
| Hexagon corner dimensions | 34.6 |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Spanner size 1 | 30 |
| For armoured cables |
|
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| Corrosion-resistant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| lead free |
|
| Oil-resistant |
|
| Temperature (min.) | -70 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® BRUSH ADD-ON














