UNITRONIC® RE-2Y(ST)YV 4X2X0,5 BK
Computer cable; 4X2X0.5; black; PVC; Shielded; Flexible



UNITRONIC® RE-2Y(ST)YV 4X2X0,5 BK
Computer cable; 4X2X0.5; black; PVC; Shielded; Flexible
UNITRONIC® RE-2Y(ST)YV 4X2X0,5 BK
Rp 77.289,00
/

UNITRONIC® RE-2Y(ST)YV 4X2X0,5 BK
Rp 77.289,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Aluminium-laminated plastic foil static screen with tin-plated drain wire minimises the interference of high frequency, electromagnetic fields, Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects), Low capacitance due to polyolefin-based insulation
Applications
Electrically intended for use when modern process computers have to process large volumes of data, e.g. high-capacity computer systems in waste incineration plants or sewage treatment plants, These cables are suitable for fixed installation in dry or damp rooms and, in case of versions with a black outer sheath, also for outdoor use, In measurement and control engineering, Thanks to reinforced, nominal/ minimum average wall thickness of the outer sheath of at least 1.8 mm, for applications, where a reinforced outer sheath may turn out to be advantageous.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Computer cable |
| Copper index | 50.000 kg/km |
| Copper index (lb) | 335.986 lb |
| Weight | 148 kg/km |
Electrical Characteristics
| Conductor/shielding operating capacitance (800Hz), approx. | 102 |
| Max. conductor resistance at 20°C | 36 Ω/km |
| Inductance (800 Hz), approx. | 0.712 |
| Test voltage core/screening | 1 |
| Test voltage core/core | 2 |
| Conductor/conductor operating capacitance (800Hz), approx. | 66 |
Product Design
| Additional communication core |
|
| Conductor design | 7-wire |
| Nominal outer diameter | 11.1 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.5 mm² |
| Cable dimension | 4X2X0.5 |
| RE process computer cables | RE-2Y(ST)Yv |
| With reinforced cable insulation |
|
| Shielded |
|
| Core identification | Colours and numbers |
| Shape of cable | Round |
| Number of pairs | 4 |
| Outer sheath colour | black |
| Stranding type | Twisted-pair |
| Type of overall screen | Aluminium-laminated plastic foil |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Ozone resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 83.3 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 50 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 166.5 mm |
| Minimum bending radius, stationary | 7.5 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| CPR fire class | Eca |
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® RE-2Y(ST)Yv
| Article number | Number of pairs | Conductor cross-section (mm2) | Outer sheath colour | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0032413 | 4 | 0.5 | black | 11.1 | 148 kg/km | ||
| 1032401 | 2 | 0.5 | blue | 8.5 | 100 kg/km | ||
| 1032412 | 2 | 0.5 | black | 8.5 | 100 kg/km | ||
| 1032423 | 2 | 1.3 | blue | 10.2 | 160 kg/km | ||
| 1032431 | 2 | 1.3 | black | 10.2 | 160 kg/km |









