A-2Y(L)2Y...ST III BD 2x2x0,6
Telephone cable; PE; Shielded; Fixed Installation




A-2Y(L)2Y...ST III BD 2x2x0,6
Telephone cable; PE; Shielded; Fixed Installation
A-2Y(L)2Y...ST III BD 2x2x0,6
Rp 25.171,00
/

A-2Y(L)2Y...ST III BD 2x2x0,6
Rp 25.171,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Reliable and low-interference signal transmission thanks to special core stranding
Transverse watertight thanks to aluminium-PE coating. If the cable is mechanically damaged, water will not penetrate through the outer jacket.
Applications
For use as outdoor cable for telecommunication and information processing systems in accordance with DIN VDE 0816-1
Can be used as underground and tube cable
For fixed installation and occasional flexing
Suitable for outdoor use.
Technical Attributes
General Information
| Product type | Telephone cable |
| Copper index | 11.000 kg/km |
| Copper index (lb) | 73.917 lb |
| Weight | 80 kg/km |
Electrical Characteristics
| Test voltage core/screening | 2 |
| Loop resistance at 20°C | 130 |
| Max. conductor resistance at 20°C | 65 Ω/km |
| Test voltage core/core | 0.5 |
| Cable attenuation (800 Hz) | 1.04 |
Product Design
| A-Telecommunication cables, outdoor | A-2YF(L)2Y…ST III Bd |
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 2 |
| Outer sheath colour | black |
| Stranding type | Star quad |
| Nominal outer diameter | 10.5 mm |
| Conductor material | Bare copper |
| Cable sheath RAL colour | RAL 9005 |
| Type of overall screen | Aluminium-laminated plastic foil |
| Core insulation basic material | Polyethylene |
| Conductor count/size | 2x2x0,6 |
| Basic material of outer sheath | Polyethylene |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Shielded |
|
| Nominal conductor diameter (mm) | 0.6 |
| Basic material of outer sheath, short form | PE |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -20 °C to 50 °C max. conductor temperature: |
| Oil-resistant |
|
| Longitudinally watertight |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Laterally watertight |
|
| Water resistant |
|
| Temperature, fixed installation | -40 °C to 70 °C max. conductor temperature: |
| Minimum bending radius in mm, fixed installation | 105.0 mm |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from A-2Y(L)2Y...ST III BD Outdoor Cable
| Article number | Number of pairs | Imp diam cond in nom | Nominal conductor diameter (mm) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 1591050 | 2 | 0.6 | 10.5 | 80 kg/km | |||
| 1591052 | 6 | 0.6 | 11.5 | 130 kg/km | |||
| 1591053 | 10 | 0.6 | 13 | 165 kg/km | |||
| 1591150 | 2 | 0.8 | 8.6 | 100 kg/km | |||
| 1591151 | 4 | 0.8 | 10.9 | 160 kg/km | |||
| 1591152 | 6 | 0.8 | 13.5 | 175 kg/km | |||
| 1591153 | 10 | 0.8 | 15 | 235 kg/km | |||
| 1591154 | 20 | 0.8 | 18 | 390 kg/km |










