NHXMH-J 7x1,5 RE
Installation cable; U0/U: 300/500 V; HFFR; Core identification: Numbers; VDE certified; Fixed Installation



NHXMH-J 7x1,5 RE
Installation cable; U0/U: 300/500 V; HFFR; Core identification: Numbers; VDE certified; Fixed Installation
NHXMH-J 7x1,5 RE
Rp 0,00
/

NHXMH-J 7x1,5 RE
Rp 0,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality
Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
Applications
For the power supply connection to buildings and industrial plants, in compliance with special fire protection requirements
Suitable for use in AC and DC charging infrastructures for electromobility
For installation on, in or under plaster, in brickwork and in stationary concrete. Not suitable for direct embedding in vibrated or compressed concrete
Can be used in dry, damp or wet environments
Suitable for light to medium mechanical stress
Suitable for outdoor use, subject to the temperature range and only if protected against direct sunlight.
Technical Attributes
General Information
| Product type | Installation cable |
| Copper index | 101.000 kg/km |
| Copper index (lb) | 678.692 lb |
| Weight | 198 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 12.1 Ω/km |
| Test voltage | 2 kV |
| Current rating according to | VDE 0298-4 |
Product Design
| Core identification | Numbers |
| Shape of cable | Round |
| Outer sheath colour | grey |
| Conductor design | IEC 60228 class 1: solid conductor |
| Filling compound over the core assembly |
|
| Conductor material | Bare copper |
| Conductor colour code | VDE 0293-308 |
| Min. outer diameter | 9.9 |
| Number of cores | 7 |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Core insulation basic material | Cross-linked polyethylene |
| N-German standard cables | NHXMH-J |
| Conductor count/size | 7x1,5 |
| Basic material of outer sheath | Halogen-free compound |
| Including protective earth |
|
| Core insulation basic material, short form | XLPE |
| Max. outer diameter | 11.9 |
| Shielded |
|
| Basic material of outer sheath, short form | HFFR |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Halogen-free according to | EN 50267-2-2 |
| Oil-resistant |
|
| Max. assembly temperature | 70 |
| weather resistant |
|
| Ozone resistant |
|
| Installation temperature min. | 5 |
| UV-resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Temperature, fixed installation | -40 °C to 70 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-24 |
| Minimum bending radius in mm, fixed installation | 47.6 mm |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Product standard VDE | VDE 0250-214 |
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.АЮ64.В.00142/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from NHXMH
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath min | Min. outer diameter | Imp outer diam cable sheath max | Max. outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 1602003 | 7 | Yes | 1.5 | 9.9 | 11.9 | 198 kg/km | |||
| 16020003 | 3 | Yes | 1.5 | 8 | 9.6 | 114 kg/km | |||
| 16020013 | 4 | Yes | 1.5 | 8.5 | 10.3 | 145 kg/km | |||
| 16020023 | 5 | Yes | 1.5 | 9.1 | 11 | 166 kg/km | |||
| 16020103 | 3 | Yes | 2.5 | 8.7 | 10.6 | 149 kg/km | |||
| 16020123 | 5 | Yes | 2.5 | 10.2 | 12.3 | 220 kg/km |









