AB-B8-16-L-M23
Distribution box; Sensor/Actuator; A-coded; Status indication; Slot assignment: Double; Number of plug contacts: 8


AB-B8-16-L-M23
Distribution box; Sensor/Actuator; A-coded; Status indication; Slot assignment: Double; Number of plug contacts: 8
AB-B8-16-L-M23
Rp 3.907.608,00
/

AB-B8-16-L-M23
Rp 3.907.608,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Cost efficient and rational wiring of sensors and actuators, Instead of numerous individual conductors,one master cable is laid to the control unit, Hybrid cable for signal and power transmission, There are no assembly costsas the master cableis already pre-assembled, Suitable for drag chains
Technical Attributes
General Information
| Product type | Distribution box |
| Brand | UNITRONIC® |
| Installation type | screw |
| valid fieldbus or Ethernet system | Sensor/Actuator |
| Delivery Unit | 1.000 |
| Weight | 0.133 kg |
Electrical Characteristics
| Total current | 12 |
Product Design
| Interfaces (copper) | 1 x M 23, 0.4 Nm, 8 x M 12 (A-coded), 0.4 Nm |
| Coded |
|
| Total length | 155 |
| Direct mounting possible |
|
| EMC screening |
|
| Overall width | 54 |
| Housing base material | Polyamide |
| Housing base material, short form | PA |
| Total height | 26 |
| Status indication |
|
| Type of connection | Plug to socket |
| Coding type | A-coded |
| Number of plug contacts | 8 |
| Slot assignment | Double |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 65, IP 67 |
| Max. assembly temperature | 75 |
| Installation temperature min. | -20 |
| UV-resistant |
|
| Operating temperature min. | -20 |
| Operating temperature max. | 75 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








