WATER PUMP PLIERS WPZI 25
Water pump pliers



WATER PUMP PLIERS WPZI 25
Water pump pliers
WATER PUMP PLIERS WPZI 25
Rp 1.771.058,00
/

WATER PUMP PLIERS WPZI 25
Rp 1.771.058,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
Self-locking on pipes and nuts: no slipping on the workpiece and low handforce required, High ergonomics thanks to multi-component handles, Insulated handels allow working under voltage up to 1000V
Applications
Insensitive to dirt due to robust construction, hence particularly suitable for outdoor work
Technical Attributes
General Information
| Product type | Water pump pliers |
| Delivery Unit | 1.000 |
| Weight | 0.374 kg |
Electrical Characteristics
Product Design
| Overall width | 75 |
| Colour | yellow/red |
| Die spacing | 46 |
| Clamping width | 50 |
| For diameter (max.) | 50 |
| Total length | 250 |
| Total height | 28 |
| Material processing | Forged, Multi-stage oil-hardened |
| Material | Steel |
| Surface protection | Chrome-plated |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from KNIPEX Alligator® Water pump plier
| Article number | For diameter (max.) | For diameter (min.) | Imp for diameter max | Imp for diameter min |
|---|---|---|---|---|
| 62120505 | 50 |









