ÖLFLEX® SERVO 7TCE 4G16AWG






ÖLFLEX® SERVO 7TCE 4G16AWG
ÖLFLEX® SERVO 7TCE 4G16AWG
Rp 244.031,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Servo cable |
| Copper index | 87.810 kg/km |
| Copper index (lb) | 590.000 lb |
| Weight | 140 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Max. conductor resistance at 20°C | 13.3 Ω/km |
| Test voltage | 2 kV |
| Rated voltage | 1000 V AC rms according to UL TC, 1000 V AC rms according to UL flexible motor supply, 600 V AC rms according to c(UL) CIC/TC, 1000 V AC rms according to cRU AWM |
| Power cores nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 9.8 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Conductor count/size | 4G1.5 |
| Shielded |
|
| Core identification | Alphanumeric |
| Shape of cable | Round |
| Outer sheath colour | orange |
| Stranding type | Layered stranding |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 2003 |
| Type of overall screen | Tin-plated copper braiding |
| Cable element 1 | Power core: 4G16 AWG |
| Number of cores | 4 |
| Nominal conductor cross-section (AWG) | 16 AWG |
| Core insulation basic material | Cross-linked polyethylene |
| Basic material of outer sheath | Thermoplastic elastomers |
| Including protective earth |
|
| Core insulation basic material, short form | XLPE |
| Basic material of outer sheath, short form | TPE |
Product Characteristics
| Flame-retardant |
|
| Low capacitance |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 58.8 mm |
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -25 °C to 90 °C max. conductor temperature: according to UL Flexible Motor Supply Cable |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 147.0 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 105 °C max. conductor temperature: according to CSA AWM, -25 °C to 90 °C max. conductor temperature: according to UL/CSA TC |
| Flame retardance according to | UL Vertical-Tray Flame Test, CSA FT4 |
| Oil resistance according to | UL OILRES I, UL OILRES II |
| UV-resistant according to | UL sunlight resistant |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL certification | UL TC-ER according to UL 1277 (e-file number: E171371), UL Flexible Motor Supply Cable according to UL 2277 (e-file number: E362141) |
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| cUR certification | AWM I A according to CSA C22.2 No. 210 (e-file number: E100338), AWM I B according to CSA C22.2 No. 210 (e-file number: E100338), AWM II A according to CSA C22.2 No. 210 (e-file number: E100338), AWM II B according to CSA C22.2 No. 210 (e-file number: E100338) |
| CE marked |
|
| cUL certification | cUL CIC/TC 600V according to CSA C22.2 No. 239 (e-file number: E171371) |
| UL recognized |
|
| EAC certification number | ЕАЭС RU С-DE.АЮ64.В.00091/19 |
| EAC-certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- DESINA - Decentralised and standardised installation technology for machine tools and production systems.
Product Family List
All articles from ÖLFLEX® SERVO 7TCE
| Article number | Conductor count/size | Imp outer dia cable sheath nom | Nominal conductor cross-section (AWG) | Nominal outer diameter | Conductor cross-section (mm2) | Copper index calc export | Number of cores | Weight | Including protective conductor | Sap net weight | Copper index (lb) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 700730 | 4G1.5 | 16 AWG | 9.8 | 1.5 | 4 | 140 kg/km | Yes | 590.000 | |||
| 700731 | 4G2,5 | 14 AWG | 11 | 2.5 | 4 | 200 kg/km | Yes | 890.000 | |||
| 700732 | 4G4 | 12 AWG | 12.8 | 4 | 4 | 286 kg/km | Yes | 1340.000 | |||
| 700733 | 4G6 | 10 AWG | 14.1 | 6 | 4 | 373 kg/km | Yes | 1890.000 | |||
| 700734 | 4G1,5+(2x1,5) | 16 AWG | 12.6 | 1.5 | 4 | 240 kg/km | Yes | 990.000 | |||
| 700735 | 4G2,5+(2x1,5) | 14 AWG | 13.3 | 2.5 | 4 | 301 kg/km | Yes | 1280.000 | |||
| 700736 | 4G4+(2x1,5) | 12 AWG | 15.8 | 4 | 4 | 431 kg/km | Yes | 1741.000 | |||
| 700737 | 4G6+(2x1,5) | 10 AWG | 17 | 6 | 4 | 495 kg/km | Yes | 2380.000 | |||
| 700738 | 4G1+2x(2x1) | 18 AWG | 13.2 | 1 | 4 | 277 kg/km | Yes | 1120.000 | |||
| 700739 | 4G1,5+2x(2x1) | 16 AWG | 13.9 | 1.5 | 4 | 315 kg/km | Yes | 1260.000 | |||
| 700740 | 4G2,5+2x(2x1) | 14 AWG | 15.5 | 2.5 | 4 | 387 kg/km | Yes | 1540.000 | |||
| 700741 | 4G4+(2x1)+(2x1,5) | 12 AWG | 17 | 4 | 4 | 487 kg/km | Yes | 2190.000 | |||
| 700742 | 4G6+(2x1)+(2x1,5) | 10 AWG | 18.1 | 6 | 4 | 574 kg/km | Yes | 2750.000 |












