H-B Q+E REMOVAL TOOL
Disassembly tool

H-B Q+E REMOVAL TOOL
Disassembly tool
H-B Q+E REMOVAL TOOL
Rp 2.746.134,00
/

H-B Q+E REMOVAL TOOL
Rp 2.746.134,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Releases contacts quickly and safely from the connector insert or module
Available in different variants for different types of contact.
Applications
For use with EPIC® connector inserts and modules.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Disassembly tool |
| Delivery Unit | 1.000 |
| Weight | 0.032 kg |
Electrical Characteristics
Product Design
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® TOOL REMOVAL
| Article number | Product type | Suitable contact | Delivery Unit |
|---|---|---|---|
| 10028100 | Disassembly tool | 1.000 | |
| 11132500 | Disassembly tool | EPIC® M-D 1.0 D-Sub stamped roll, EPIC® SIGNAL D-SUB 1 mm | 1.000 |
| 11132501 | Disassembly tool | 1.000 | |
| 11160000 | Disassembly tool | 1.000 | |
| 11160001 | Disassembly tool | 1.000 | |
| 11161000 | Disassembly tool | EPIC® H-D 1.6 machined, EPIC® H-D 1.6 stamped, EPIC® H-D 1.6 stamped roll | 1.000 |
| 11161001 | Disassembly tool | EPIC® H-D 1.6 machined, EPIC® H-D 1.6 stamped, EPIC® H-D 1.6 stamped roll | 1.000 |
| 11161002 | Disassembly tool | EPIC® H-D 1.6 stamped, EPIC® H-D 1.6 stamped roll | 1.000 |
| 11171000 | Disassembly tool | EPIC® MC 2.5 mm machined | 1.000 |
| 11171001 | Disassembly tool | EPIC® MC 2.5 mm machined | 1.000 |
| 11171100 | Disassembly tool | EPIC® MC 3.6 mm machined | 1.000 |
| 11171101 | Disassembly tool | EPIC® MC 3.6 mm machined | 1.000 |
| 11171200 | Disassembly tool | 1.000 | |
| 11182500 | Disassembly tool | 1.000 | |
| 11182501 | Disassembly tool | EPIC® H-BE 2.5 machined | 1.000 |
| 44420078 | Disassembly tool | 1.000 | |
| 44423268 | Disassembly tool | EPIC® MH 4.0 mm | 1.000 |
| 44423269 | Disassembly tool | EPIC® MH 8.0 mm | 1.000 |
| 75017400 | Disassembly tool | EPIC® POWER LS1 1 mm | 1.000 |
| 75017401 | Disassembly tool | EPIC® POWER LS1 1 mm | |
| 75017500 | Disassembly tool | EPIC® POWER LS1 2 mm | 1.000 |
| 75017501 | Disassembly tool | EPIC® POWER LS1 2 mm |






