SKINDICHT® BLK-GL-M 12X1.5 +O-RING BK



SKINDICHT® BLK-GL-M 12X1.5 +O-RING BK
SKINDICHT® BLK-GL-M 12X1.5 +O-RING BK
Rp 12.823,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Blanking plugs |
| Scope of delivery | including O-ring |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 100.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Material body | Polyamide |
| Thread type | Metric |
| thread-sided sealing element | O-ring |
| Material body shortname | PA |
| Thread size | M 12 |
| Overall width | 15 |
| Colour | black |
| Thread length | 7 |
| Total height | 8.7 |
| O-ring material, short form | NBR |
| O-ring material | Acrylonitrile butadiene rubber |
| RAL colour | RAL 9005 |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,5 |
| Surface protection | Uncoated |
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 - 5 bar |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| NEMA type rating | Type 1, Type 12 |
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| UL AWM certification | according to UL 514A (CCN: QCRV2 / e-file number: E79903) |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| cUR certification | according to CSA-22.2 No. 18.1 (CCN: QCRV8 / e-file number: E79903) |
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® BLK-GL-M with O-ring
| Article number | Thread size | Colour | Imp thread length | Thread length | Delivery Unit |
|---|---|---|---|---|---|
| 52006106 | M 12 | black | 7 | 100.000 | |
| 52006107 | M 12 | light grey | 7 | 100.000 | |
| 52006109 | M 12 | silver grey | 7 | 100.000 | |
| 52006116 | M 16 | black | 7 | 100.000 | |
| 52006117 | M 16 | light grey | 7 | 100.000 | |
| 52006119 | M 16 | silver grey | 7 | 100.000 | |
| 52006126 | M 20 | black | 7 | 100.000 | |
| 52006127 | M 20 | light grey | 7 | 100.000 | |
| 52006129 | M 20 | silver grey | 7 | 100.000 | |
| 52006136 | M 25 | black | 8 | 100.000 | |
| 52006137 | M 25 | light grey | 8 | 100.000 | |
| 52006139 | M 25 | silver grey | 8 | 100.000 | |
| 52006146 | M 32 | black | 8 | 50.000 | |
| 52006147 | M 32 | light grey | 8 | 50.000 | |
| 52006149 | M 32 | silver grey | 8 | 50.000 | |
| 52006156 | M 40 | black | 8 | 25.000 | |
| 52006157 | M 40 | light grey | 8 | 25.000 | |
| 52006159 | M 40 | silver grey | 8 | 25.000 | |
| 52006166 | M 50 | black | 10 | 25.000 | |
| 52006167 | M 50 | light grey | 10 | 25.000 | |
| 52006169 | M 50 | silver grey | 10 | 25.000 | |
| 52006176 | M 63 | black | 12 | 25.000 | |
| 52006177 | M 63 | light grey | 12 | 25.000 | |
| 52006179 | M 63 | silver grey | 12 | 25.000 |









