SKINDICHT® SKZ-M 20X1.5/13.5

SKINDICHT® SKZ-M 20X1.5/13.5
SKINDICHT® SKZ-M 20X1.5/13.5
Rp 362.725,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Cable gland |
| Scope of delivery | including O-ring |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 25.000 |
| Weight | 0.042 kg |
Electrical Characteristics
Product Design
| Total length | 33.5 |
| Number of cable entries | 1 |
| Material body | Brass |
| Thread type | Metric |
| Cable gland design | Straight |
| thread-sided sealing element | O-ring |
| EMC screening |
|
| Cable-side sealing element | Incised sealing ring |
| Material body shortname | CuZn |
| Thread size | M 20 |
| Overall width | 34 |
| Colour | metal |
| Thread length | 6 |
| Hexagon corner dimensions | 25.0 |
| Bending protection |
|
| Clear width | 14 |
| O-ring material, short form | NBR |
| Max. clamping range | 13 |
| Seal type | Incised sealing ring |
| O-ring material | Acrylonitrile butadiene rubber |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Spanner size 1 | 22 |
| Min. clamping range | 7 |
| For armoured cables |
|
| Thread standard | DIN EN 60423 |
| Sealing material, short form | CR |
| Spanner size 2 | 22 |
| Sealing material | Chloroprene rubber |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 55 |
| Temperature static min. | -20 |
| UV-resistant |
|
| Temperature (max.) | 80 |
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Temperature static max. | 80 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® SKZ-M
| Article number | Thread size | Imp thread length | Thread length | Imp clamping range min | Min. clamping range | Imp clamping range max | Max. clamping range | Imp wrench width 1 | Spanner size 1 | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|
| 52106800 | M 16 | 5 | 5 | 8 | 18 | 50.000 | ||||
| 52106805 | M 16 | 10 | 5 | 8 | 18 | 50.000 | ||||
| 52106810 | M 20 | 6 | 7 | 10 | 22 | 50.000 | ||||
| 52106815 | M 20 | 10 | 7 | 10 | 22 | 50.000 | ||||
| 52106820 | M 20 | 6 | 7 | 13 | 22 | 25.000 | ||||
| 52106825 | M 20 | 10 | 7 | 13 | 22 | 25.000 | ||||
| 52106830 | M 20 | 6 | 8 | 13.5 | 24 | 25.000 | ||||
| 52106835 | M 20 | 10 | 8 | 13.5 | 24 | 25.000 | ||||
| 52106840 | M 25 | 7 | 11 | 20 | 30 | 25.000 | ||||
| 52106845 | M 25 | 11 | 11 | 20 | 30 | 25.000 | ||||
| 52106850 | M 32 | 8 | 18 | 27 | 40 | 10.000 | ||||
| 52106855 | M 32 | 13 | 18 | 27 | 40 | 10.000 |







