IE-PNA-5-M12D-S-[L]-Y-2-22-1-M12D-S
Pre-assembled Ethernet cable; Fixed Installation; ETHERNET/IP, PROFINET; PROFINET® application: Type A; Cat.5e; SF/UTP; Polyvinylchloride; 2x2; M 12 (D-coded), Plug, Straight (180 °); M 12 (D-coded), Plug, Straight (180 °); 2 m

IE-PNA-5-M12D-S-[L]-Y-2-22-1-M12D-S
Pre-assembled Ethernet cable; Fixed Installation; ETHERNET/IP, PROFINET; PROFINET® application: Type A; Cat.5e; SF/UTP; Polyvinylchloride; 2x2; M 12 (D-coded), Plug, Straight (180 °); M 12 (D-coded), Plug, Straight (180 °); 2 m
IE-PNA-5-M12D-S-[L]-Y-2-22-1-M12D-S
Rp 1.232.362,00
/

IE-PNA-5-M12D-S-[L]-Y-2-22-1-M12D-S
Rp 1.232.362,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Available as a one-sided assembled cable for flexible selection of the cable length and free choice of further connection
Also available as a cable assembled on both sides to save time during installation
Fast information exchange through Ethernet technology. , Cat. 5 performance up to 100 Mbit/s
High resistance to electromagnetic interference thanks to star quad stranding as well as double shielding made of aluminium-laminated foil and copper stranded shielding with a high degree of coverage (SF/UTP)
The integrated vibration protection of the connector makes it resistant to shocks and vibrations
The angled shape of the connector is suitable for a space-saving cable outlet
Also available with pre-assembled flange coupling for easy guidance through control cabinet walls
UL certification according to technical data enables the product to be used on the North American market.
Applications
For fixed installation in the PROFINET network (type A), due to solid conductor design
Also suitable for EtherCAT and EtherNet/IP applications
Suitable for medium mechanical stress
Can be used in dry and damp rooms
The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Technical Attributes
General Information
| Product type | Pre-assembled Ethernet cable |
| Brand | ETHERLINE® |
| valid fieldbus or Ethernet system | PROFINET, Ethernet, EtherCAT, ETHERNET/IP |
| Copper index | 60.800 kg/km |
| Delivery Unit | 1.000 |
| Copper index (lb) | 408.559 lb |
| Weight | 0.18 kg |
Electrical Characteristics
Product Design
| Number of cores | 4 |
| Cable dimension | 4X |
| Shielded |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Application area | Fixed installation |
| IP protection rating | IP 67, IP 69 |
| Min. number of insertion cycles | 100 / 100 |
| Suitable for EX-applications |
|
| Ethernet cable category | Cat.5e |
| PROFINET® application | Type A |
| Max. assembly temperature | 80 |
| Installation temperature min. | -40 |
Certifications and Standards
| Product standard according to IEC | M12 according to IEC 61076-2-101 |
| UL certification | according to UL 2238 (e-file number: E249137) |
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| cUL certification | according to CSA C22.2 No. 182.3 (e-file number: E249137) |
| UL recognized |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 40 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® PN Cat.5 Patchcords
| Article number | Assembly links length calc | Connector1 | Connector2 |
|---|---|---|---|
| 2171001 | |||
| 2171002 | |||
| 2171003 | |||
| 2171004 | |||
| 2171005 | |||
| 2171006 | |||
| 2171007 | |||
| 2171008 | |||
| 2171009 | |||
| 2171010 | |||
| 2171011 | |||
| 2171012 | |||
| 2171013 | |||
| 2171014 | |||
| 2171015 | |||
| 2171016 | |||
| 2171017 | |||
| 2171018 | |||
| 2171019 | |||
| 2171020 | |||
| 2171021 | |||
| 2171022 | |||
| 2171023 | |||
| 2171024 | |||
| 2171164 | |||
| 2171165 | |||
| 2171166 | |||
| 2171167 | |||
| 2171168 | |||
| 2171169 | |||
| 2171170 | |||
| 2171171 | |||
| 2171172 | |||
| 2171173 | |||
| 2171174 | |||
| 2171175 | |||
| 2171176 | |||
| 2171177 | |||
| 2171178 | |||
| 2171179 | |||
| 2171180 | |||
| 2171181 | |||
| 2171182 | |||
| 2171183 | |||
| 2171184 | |||
| 2171185 | |||
| 2171186 | |||
| 2171187 | |||
| 2171188 | |||
| 2171189 | |||
| 2171190 | |||
| 2171191 | |||
| 2172184 | |||
| 2172185 | |||
| 2172186 | |||
| 2172187 | |||
| 2172188 | |||
| 2172189 | |||
| 2172190 | |||
| 2172191 |







