GOF SIMPLEX Pigtail LC G62,5, 2m
Glass Fibre Optic; J-optical indoor cables: J-VH; Fixed Installation; Thermoplastic elastomers;

GOF SIMPLEX Pigtail LC G62,5, 2m
Glass Fibre Optic; J-optical indoor cables: J-VH; Fixed Installation; Thermoplastic elastomers;
GOF SIMPLEX Pigtail LC G62,5, 2m
Rp 100.223,00
/

GOF SIMPLEX Pigtail LC G62,5, 2m
Rp 100.223,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Create a direct plug connection for installation cables with splicing, Ease of installation and assembly, Zero electromagnetic interference as the cable contains no metal (totally dielectric)
Applications
For indoor use, Connection to an end optical device
Technical Attributes
General Information
| Product type | Fibre optic pigtail |
| Scope of delivery | including dust protection cap |
| Brand | HITRONIC® |
| Fibre optic cable type, long designation | Glass fibre |
| Delivery Unit | 12.000 |
| Weight | 0.007 kg |
Electrical Characteristics
Product Design
| J-optical indoor cables | J-VH |
| Direct mounting possible |
|
| With rodent protection |
|
| Number of fibres | 12 |
| Total length of assembly | 2 |
| Basic material of outer sheath | Thermoplastic elastomers |
| Total fibre dimension | 242 |
Product Characteristics
| Application area | Fixed installation |
| Oil-resistant |
|
| Max. storage temperature | 70 |
| For continuous flexing |
|
| Min. number of insertion cycles | 1000 |
| Suitable for EX-applications |
|
| Insertion attenuation | 0.25 |
| Optical cable, insert | Indoor |
| Optical cable, fibre category | OM1 |
| Max. assembly temperature | 60 |
| Longitudinally watertight |
|
| Storage temperature min. | -25 |
| Installation temperature min. | -10 |
| Laterally watertight |
|
| Tensile force fixed installation | 5 |
| Tensile strength after assembly | 5 |
| Windable |
|
| For torsional load |
|
Certifications and Standards
| Product standard according to IEC | LC according to IEC 61754-20 |
| Ecolab certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from GOF SIMPLEX pigtail
| Article number | Optical cable, fibre category | Diameter fibre core | Diameter fibre cladding | Diameter of primary coating | Product standard according to IEC | Total length of assembly |
|---|---|---|---|---|---|---|
| 29310102 | OM1 | SC according to IEC 61754-4 | 2 | |||
| 29310202 | OM2 | SC according to IEC 61754-4 | 2 | |||
| 29310302 | OM3 | SC according to IEC 61754-4 | 2 | |||
| 29310402 | OM4 | SC according to IEC 61754-4 | 2 | |||
| 29310902 | OS2 | SC according to IEC 61754-4 | 2 | |||
| 29320102 | OM1 | ST (BFOC) according to IEC 61754-2 | 2 | |||
| 29320202 | OM2 | ST (BFOC) according to IEC 61754-2 | 2 | |||
| 29320302 | OM3 | ST (BFOC) according to IEC 61754-2 | 2 | |||
| 29320402 | OM4 | ST (BFOC) according to IEC 61754-2 | 2 | |||
| 29320902 | OS2 | ST (BFOC) according to IEC 61754-2 | 2 | |||
| 29330102 | OM1 | LC according to IEC 61754-20 | 2 | |||
| 29330202 | OM2 | LC according to IEC 61754-20 | 2 | |||
| 29330302 | OM3 | LC according to IEC 61754-20 | 2 | |||
| 29330402 | OM4 | LC according to IEC 61754-20 | 2 | |||
| 29330902 | OS2 | LC according to IEC 61754-20 | 2 |







