CABLE EATER SHR-15-PPBW WH
Cable bundle conduit; 10.0mm - 16.0mm; white


CABLE EATER SHR-15-PPBW WH
Cable bundle conduit; 10.0mm - 16.0mm; white
CABLE EATER SHR-15-PPBW WH
Rp 52.406,00
/

CABLE EATER SHR-15-PPBW WH
Rp 52.406,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
EASY-ENTRY funnel shape of the plastic sleeve enables simple, fast and safe insertion of the conductor, For good strength and improved current conduction
Applications
Manufacturing of control cabinets and equipment
Technical Attributes
General Information
| Product type | Cable bundle conduit |
| Packaging type | Pulley |
| Delivery Unit | 50.000 |
| Weight | 40 kg/km |
Electrical Characteristics
Product Design
| Colour | white |
| Inner diameter | 15.0 |
| Total length | 50 |
| Panel thickness | 0.8 |
| Material | Polypropylene |
| For bundle diameter (max.) | 16.0 |
| For bundle diameter (min.) | 10.0 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Flame retardance according to | UL 94 HB |
| Halogenfree |
|
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Cable-Eater bunched cable conduit
| Article number | For bundle diameter (min.) | Imp for bundling diameter min | For bundle diameter (max.) | Imp for bundling diameter max | Colour | Imp total length | Total length def |
|---|---|---|---|---|---|---|---|
| 61830300 | 6.0 | 9.0 | black | ||||
| 61830302 | 6.0 | 9.0 | white | ||||
| 61830310 | 10.0 | 16.0 | black | ||||
| 61830312 | 10.0 | 16.0 | white | ||||
| 61830320 | 17.0 | 23.0 | black | ||||
| 61830322 | 17.0 | 23.0 | white | ||||
| 61830330 | 21.0 | 25.0 | black | ||||
| 61830332 | 21.0 | 25.0 | white | ||||
| 61830333 | 29.0 | 32.0 | white | ||||
| 61830335 | 29.0 | 32.0 | black | ||||
| 61830390 | 6.0 | 9.0 | light grey | ||||
| 61830391 | 10.0 | 16.0 | light grey | ||||
| 61830392 | 17.0 | 23.0 | light grey | ||||
| 61830393 | 21.0 | 25.0 | light grey | ||||
| 61830394 | 29.0 | 32.0 | light grey | ||||
| 61830396 | 10.0 | 16.0 | black | ||||
| 61830397 | 17.0 | 23.0 | black | ||||
| 61830398 | 21.0 | 25.0 | black | ||||
| 61830401 | 10.0 | 16.0 | white | ||||
| 61830402 | 17.0 | 23.0 | white | ||||
| 61830403 | 21.0 | 25.0 | white | ||||
| 61830406 | 10.0 | 16.0 | light grey | ||||
| 61830407 | 17.0 | 23.0 | light grey | ||||
| 61830408 | 21.0 | 25.0 | light grey |







