ÖLFLEX® FD 855 P 7G0,5



ÖLFLEX® FD 855 P 7G0,5
ÖLFLEX® FD 855 P 7G0,5
Rp 84.526,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Performance class | Extended-Line |
| Copper index | 34.000 kg/km |
| Copper index (lb) | 228.400 lb |
| Weight | 76 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 39 Ω/km |
| Inductance (800 Hz), approx. | 0.682 |
| Test voltage | 3 kV |
| Current rating according to | VDE 0298-4 |
| Rated voltage | 1000 V AC rms according to UL AWM, 1000 V AC rms according to cRU AWM |
| Conductor/conductor operating capacitance (800Hz), approx. | 76 |
Product Design
| Conductor design | IEC 60228 class 6: extra-fine wire |
| Nominal outer diameter | 7.7 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.5 mm² |
| Cable dimension | 7G0.5 |
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Core identification | Numbers |
| Shape of cable | Round |
| Outer sheath colour | grey |
| Stranding type | Layered stranding |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 7001 |
| Conductor colour code | EN 50334, VDE 0293-1 |
| Number of cores | 7 |
| Nominal conductor cross-section (AWG) | 21 AWG |
| Core insulation basic material | Thermoplastic elastomers |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | TPE |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | VDE 0472-815 |
| For continuous flexing |
|
| Maximum acceleration | 50 |
| Low capacitance |
|
| Low-adhesion sheath surface |
|
| Maximum bending cycles | 10000000 |
| Ozone-resistant according to | EN 50396, method B |
| Maximum self-supporting speed | 10 |
| Minimum bending radius in mm, dynamic continuously flexing | 38.5 mm |
| Chemical resistant |
|
| Ozone resistant |
|
| UV-resistant |
|
| hydrolysis resistant |
|
| Minimum bending radius in mm, fixed installation | 23.1 mm |
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | -40 °C to 80 °C max. conductor temperature: according to IEC, to 80 °C max. conductor temperature: according to CSA AWM, to 80 °C max. conductor temperature: according to UL AWM |
| Application area | Cable chain, Flexible |
| max. conductor temperature, occasionally moved | -40 °C to 80 °C max. conductor temperature: according to IEC, to 80 °C max. conductor temperature: according to CSA AWM, to 80 °C max. conductor temperature: according to UL AWM |
| Oil-resistant |
|
| MUD resistance according to | IEC 61892-4 |
| Minimum bending radius in mm, occasionally flexing | 38.5 mm |
| weather resistant |
|
| Minimum bending radius, stationary | 3 x outer diameter |
| Minimum bending radius, occasionally flexing | 5 x outer diameter |
| Temperature, fixed installation | -50 °C to 80 °C max. conductor temperature: according to IEC, to 80 °C max. conductor temperature: according to UL AWM, to 80 °C max. conductor temperature: according to CSA AWM |
| Flame retardance according to | IEC 60332-1-2, CSA FT2 |
| Oil resistance according to | EN 50363-10-2 |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted), EN 50618, EN 50620 |
| Minimum bending radius, dynamic continuously flexing | 5 x outer diameter |
| Maximum travel distance | 100 |
| Maximum speed sliding | 5 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 10263 according to UL 758 (e-file number: E63634), 21576 according to UL 758 (e-file number: E63634) |
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| cUR certification | AWM I A according to CSA C22.2 No. 210 (e-file number: E63634), AWM II A according to CSA C22.2 No. 210 (e-file number: E63634) |
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® FD 855 P
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0027370 | 3 | Yes | 2.5 | 8.9 | 118 kg/km | ||
| 0027371 | 4 | Yes | 2.5 | 9.9 | 157 kg/km | ||
| 0027372 | 5 | Yes | 2.5 | 11 | 188 kg/km | ||
| 0027373 | 7 | Yes | 2.5 | 13.4 | 265 kg/km | ||
| 0027374 | 12 | Yes | 2.5 | 15.8 | 414 kg/km | ||
| 0027375 | 18 | Yes | 2.5 | 18.9 | 720 kg/km | ||
| 0027376 | 25 | Yes | 2.5 | 23.5 | 890 kg/km | ||
| 0027530 | 2 | No | 0.5 | 5.1 | 31 kg/km | ||
| 0027531 | 3 | Yes | 0.5 | 5.5 | 40 kg/km | ||
| 0027532 | 5 | Yes | 0.5 | 6.6 | 55 kg/km | ||
| 0027533 | 6 | Yes | 0.5 | 7.1 | 65 kg/km | ||
| 0027534 | 7 | Yes | 0.5 | 7.7 | 76 kg/km | ||
| 0027535 | 12 | Yes | 0.5 | 9.1 | 110 kg/km | ||
| 0027536 | 18 | Yes | 0.5 | 10.9 | 158 kg/km | ||
| 0027537 | 20 | Yes | 0.5 | 11.5 | 184 kg/km | ||
| 0027538 | 25 | Yes | 0.5 | 13.4 | 240 kg/km | ||
| 0027540 | 30 | Yes | 0.5 | 13.6 | 261 kg/km | ||
| 0027541 | 36 | Yes | 0.5 | 14.7 | 306 kg/km | ||
| 0027545 | 2 | No | 0.75 | 5.6 | 39 kg/km | ||
| 0027546 | 3 | Yes | 0.75 | 6 | 47 kg/km | ||
| 0027547 | 4 | Yes | 0.75 | 6.7 | 59 kg/km | ||
| 0027548 | 5 | Yes | 0.75 | 7.3 | 73 kg/km | ||
| 0027549 | 7 | Yes | 0.75 | 8.8 | 103 kg/km | ||
| 0027550 | 12 | Yes | 0.75 | 10.3 | 148 kg/km | ||
| 0027551 | 18 | Yes | 0.75 | 12.4 | 221 kg/km | ||
| 0027552 | 20 | Yes | 0.75 | 13.3 | 254 kg/km | ||
| 0027553 | 25 | Yes | 0.75 | 15.5 | 330 kg/km | ||
| 0027555 | 36 | Yes | 0.75 | 16.9 | 412 kg/km | ||
| 0027560 | 2 | No | 1 | 6 | 46 kg/km | ||
| 0027561 | 3 | Yes | 1 | 6.5 | 61 kg/km | ||
| 0027562 | 4 | Yes | 1 | 7.2 | 76 kg/km | ||
| 0027563 | 5 | Yes | 1 | 7.8 | 93 kg/km | ||
| 0027564 | 7 | Yes | 1 | 9.5 | 122 kg/km | ||
| 0027565 | 12 | Yes | 1 | 11.2 | 196 kg/km | ||
| 0027566 | 18 | Yes | 1 | 13.7 | 294 kg/km | ||
| 0027567 | 20 | Yes | 1 | 14.4 | 321 kg/km | ||
| 0027568 | 25 | Yes | 1 | 16.8 | 418 kg/km | ||
| 0027570 | 30 | Yes | 1 | 17 | 463 kg/km | ||
| 0027571 | 36 | Yes | 1 | 18.6 | 560 kg/km | ||
| 0027575 | 2 | No | 1.5 | 6.7 | 62 kg/km | ||
| 0027576 | 3 | Yes | 1.5 | 7.3 | 83 kg/km | ||
| 0027577 | 5 | Yes | 1.5 | 9 | 128 kg/km | ||
| 0027578 | 7 | Yes | 1.5 | 10.7 | 177 kg/km | ||
| 0027579 | 12 | Yes | 1.5 | 12.7 | 275 kg/km | ||
| 0027580 | 18 | Yes | 1.5 | 15.2 | 405 kg/km | ||
| 0027582 | 25 | Yes | 1.5 | 18.8 | 565 kg/km | ||
| 0027584 | 30 | Yes | 1.5 | 18.8 | 621 kg/km | ||
| 0027585 | 36 | Yes | 1.5 | 20.6 | 740 kg/km | ||
| 0027586 | 4 | Yes | 1.5 | 8 | 102 kg/km | ||
| 0027587 | 41 | Yes | 1.5 | 22.4 | 960 kg/km |









