ÖLFLEX® CHAIN PN 4X0,75








ÖLFLEX® CHAIN PN 4X0,75
ÖLFLEX® CHAIN PN 4X0,75
Rp 51.843,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Performance class | Basic-Line |
| Copper index | 29.000 kg/km |
| Copper index (lb) | 194.870 lb |
| Weight | 73 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/300 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 26 Ω/km |
| Inductance (800 Hz), approx. | 0.688 |
| Test voltage | 1.5 kV |
| Current rating according to | VDE 0298-4 |
| Rated voltage | 1000 V AC rms according to UL AWM, 1000 V AC rms according to cRU AWM |
| Conductor/conductor operating capacitance (800Hz), approx. | 111 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 6.5 mm |
| Conductor material | Bare copper |
| With functional earth |
|
| Nominal conductor cross-section (metric) | 0.75 mm² |
| Cable dimension | 4X0.75 |
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 9005 |
| Number of cores | 4 |
| Nominal conductor cross-section (AWG) | 19 AWG |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For continuous flexing |
|
| Low-adhesion sheath surface |
|
| Maximum bending cycles | 2000000 |
| Minimum bending radius in mm, dynamic continuously flexing | 65.0 mm |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 26.0 mm |
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | 0 °C to 90 °C max. conductor temperature: |
| Application area | Cable chain, Flexible |
| max. conductor temperature, occasionally moved | 0 °C to 90 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 65.0 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 10 x outer diameter |
| Temperature, fixed installation | -40 °C to 90 °C max. conductor temperature: according to IEC, to 90 °C max. conductor temperature: according to UL AWM, to 90 °C max. conductor temperature: according to CSA AWM |
| Flame retardance according to | IEC 60332-1-2, CSA FT1, UL Cable Flame Test, UL VW-1 |
| Oil resistance according to | EN 50290-2-22: TM 54 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Minimum bending radius, dynamic continuously flexing | 10 x outer diameter |
| Maximum travel distance | 10 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 20886 according to UL 758 (e-file number: E63634), 11008 according to UL 758 (e-file number: E63634) |
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| cUR certification | AWM II A according to CSA C22.2 No. 210 (e-file number: E63634), AWM II B according to CSA C22.2 No. 210 (e-file number: E63634) |
| CE marked |
|
| UL recognized |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- PROFINET® is a registered trademark of PNO (PROFIBUS user organisation).
Product Family List
All articles from ÖLFLEX® CHAIN PN
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 1026791 | 4 | No | 0.75 | 6.5 | 73 kg/km | ||
| 1026792 | 5 | No | 0.75 | 7.1 | 86 kg/km | ||
| 1026793 | 4 | No | 1.5 | 7.6 | 114 kg/km | ||
| 1026794 | 5 | No | 1.5 | 8.5 | 139 kg/km | ||
| 1026795 | 4 | No | 2.5 | 9.3 | 179 kg/km | ||
| 1026797 | 5 | No | 2.5 | 10.4 | 214 kg/km |














