SKINDICHT® O-RING M12 (9X1.5) NBR
Sealing ring; M 12; Inner diameter: 9mm; Outer diameter: 12mm; Acrylonitrile butadiene rubber; NBR; black


SKINDICHT® O-RING M12 (9X1.5) NBR
Sealing ring; M 12; Inner diameter: 9mm; Outer diameter: 12mm; Acrylonitrile butadiene rubber; NBR; black
SKINDICHT® O-RING M12 (9X1.5) NBR
Rp 539,00
/

SKINDICHT® O-RING M12 (9X1.5) NBR
Rp 539,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Protection against the ingress of foreign bodies and liquids
Allows a higher protection class (IP) for a cable gland due to its reliable sealing to the housing.
Applications
For sealing metric connection threads
For use with metric SKINTOP®/SKINDICHT® cable glands.
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Sealing ring |
| Packaging type | Bag |
| Brand | SKINDICHT® |
| Delivery Unit | 100.000 |
| Weight | 0 kg |
Electrical Characteristics
Product Design
| Seal type | O-ring |
| Number of cable entries | 1 |
| Thread size | M 12 |
| Outer diameter | 12 |
| Colour | black |
| Inner diameter | 9 |
| Total height | 1.5 |
| Sealing material, short form | NBR |
| Sealing material | Acrylonitrile butadiene rubber |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Suitable for EX-applications |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® O-Ring NBR metric
| Article number | Thread size | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Delivery Unit |
|---|---|---|---|---|---|---|
| 53102000 | M 12 | 9 | 13 | 100.000 | ||
| 53102001 | M 12 | 9 | 12 | 100.000 | ||
| 53102010 | M 16 | 13 | 17 | 100.000 | ||
| 53102020 | M 20 | 17 | 21 | 100.000 | ||
| 53102021 | M 20 | 17 | 20 | 100.000 | ||
| 53102030 | M 25 | 22 | 26 | 100.000 | ||
| 53102040 | M 32 | 28 | 32 | 50.000 | ||
| 53102050 | M 40 | 36 | 40 | 50.000 | ||
| 53102060 | M 50 | 46 | 50 | 25.000 | ||
| 53102070 | M 63 | 57 | 61 | 25.000 |








