SKINTOP® DIX-M 32165 SLOTTED
Sealing insert; M 32; Number of cable entries: 1pc.; Borehole diameter: 6.5mm; black










SKINTOP® DIX-M 32165 SLOTTED
Sealing insert; M 32; Number of cable entries: 1pc.; Borehole diameter: 6.5mm; black
SKINTOP® DIX-M 32165 SLOTTED
Rp 14.533,00
/

SKINTOP® DIX-M 32165 SLOTTED
Rp 14.533,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Special design with round pre-drilled borehole and longitudinal cut for easy insertion of one or more pre-assembled data cables
Protection class IP 68 can be achieved if the bores are optimally occupied
High functional reliability thanks to optimum strain relief.
Applications
For use with metric SKINTOP®/SKINTOP® CLICK cable glands
To be used instead of the standard sealing insert in the SKINTOP® cable gland
UV and oil-resistant material.
Technical Attributes
General Information
| Product type | Sealing insert |
| Packaging type | Bag |
| Brand | SKINTOP® |
| Delivery Unit | 50.000 |
| Weight | 0.007 kg |
Electrical Characteristics
Product Design
| Max. clamping range | 6.5 |
| Number of cable entries | 1 |
| EMC screening |
|
| Slit |
|
| Thread size | M 32 |
| Colour | black |
| Borehole diameter | 6.5 |
| Min. clamping range | 4.5 |
| Total height | 12 |
| Material | Acrylonitrile butadiene rubber |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 - 5 bar (30 min), IP 66 |
| Oil-resistant |
|
| Temperature (min.) | -40 |
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® DIX-M AUTOMATION slotted
| Article number | Thread size | Borehole diameter | Imp bore diam | Number of cable entries | Delivery Unit | Imp clamping range max | Imp clamping range min | Max. clamping range | Min. clamping range |
|---|---|---|---|---|---|---|---|---|---|
| 53310444 | M 40 | 10 | 3 | 25.000 | 10 | 7 | |||
| 53440970 | M 32 | 6.5 | 1 | 50.000 | 6.5 | 4.5 | |||
| 53440980 | M 25 | 5.4 | 1 | 50.000 | 5.4 | ||||
| 53440982 | M 25 | 7 | 1 | 50.000 | 7 | 3 | |||
| 53440983 | M 25 | 9 | 1 | 50.000 | 9 | 4 | |||
| 53611005 | M 32 | 11 | 1 | 50.000 | 11 | 6 | |||
| 53611006 | M 32 | 8.5 | 1 | 50.000 | 8.5 | 5 | |||
| 53611007 | M 32 | 8 | 3 | 50.000 | 8 | 6 | |||
| 53611008 | M 40 | 9 | 4 | 25.000 | 9 | 6.5 |
















