SILVYN® HCC 16 / 11.8X16.0 BK
Parallel corrugated protective conduit; Inner diameter: 11.1mm; Outer diameter: 16mm; Nominal size: 16; Polyamide; Halogenfree; UV-resistant

SILVYN® HCC 16 / 11.8X16.0 BK
Parallel corrugated protective conduit; Inner diameter: 11.1mm; Outer diameter: 16mm; Nominal size: 16; Polyamide; Halogenfree; UV-resistant
SILVYN® HCC 16 / 11.8X16.0 BK
Rp 23.028,00
/

SILVYN® HCC 16 / 11.8X16.0 BK
Rp 23.028,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Dimensionally stable, Flexible, Lightweight, Crush-resistant
Applications
Mechanical engineering, Apparatus construction, Building Automation, Moving applications, Outdoors
Technical Attributes
General Information
| Product type | Parallel corrugated protective conduit |
| Brand | SILVYN® |
| Delivery Unit | 50.000 |
| Weight | 36.66 kg/km |
Electrical Characteristics
Product Design
| Smooth outer conduit surface |
|
| Conduit material, short form | PA 6 |
| Bending protection fixed installation |
|
| RAL colour | RAL 9005 |
| Nominal size | 16 |
| Total length | 50 |
| EMC screening |
|
| Slit |
|
| Flexibly installed bending protection |
|
| Outer diameter | 16 |
| Colour | black |
| Smooth inner conduit surface |
|
| Inner diameter | 11.1 |
| Conduit material | Polyamide |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| For continuous flexing |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 HB |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® HCC
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 61793970 | 8.9 | 12.9 | 12 | black | 50.000 | ||||
| 61793980 | 11.1 | 16 | 16 | black | 50.000 | ||||
| 61793990 | 13.5 | 20 | 20 | black | 50.000 | ||||
| 61794000 | 17.7 | 25 | 25 | black | 50.000 | ||||
| 61794010 | 24.3 | 32 | 32 | black | 25.000 | ||||
| 61794020 | 30.2 | 40 | 40 | black | 25.000 | ||||
| 61794030 | 40.1 | 50 | 50 | black | 25.000 | ||||
| 61794035 | 52.5 | 63 | 63 | black | 25.000 |







