SILVYN® LCC-2 16/13X17 BK 30M
Metal protective cable conduit with sheath; Inner diameter: 13mm; Outer diameter: 17mm; Nominal size: 16; Steel; UV-resistant



SILVYN® LCC-2 16/13X17 BK 30M
Metal protective cable conduit with sheath; Inner diameter: 13mm; Outer diameter: 17mm; Nominal size: 16; Steel; UV-resistant
SILVYN® LCC-2 16/13X17 BK 30M
Rp 99.218,00
/

SILVYN® LCC-2 16/13X17 BK 30M
Rp 99.218,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Especially for demanding environments with high requirements for mechanical and chemical stability
The flexible, helically wound metal protective conduit with one-hook profile provides increased crush and pressure resistance
Highly weatherproof thanks to the liquid-tight PVC outer sheath.
Applications
For protecting cables against environmental influences
Withstands high mechanical stress
Suitable for outdoor use.
Technical Attributes
General Information
| Product type | Metal protective cable conduit with sheath |
| Brand | SILVYN® |
| Delivery Unit | 30.000 |
| Weight | 250.33 kg/km |
Electrical Characteristics
Product Design
| Smooth outer conduit surface |
|
| Lockable (two-part) |
|
| Bending protection fixed installation |
|
| RAL colour | RAL 9005 |
| Nominal size | 16 |
| Total length | 30 |
| Jacket material | Polyvinylchloride |
| Protection against hot chips |
|
| EMC screening |
|
| Slit |
|
| Flexibly installed bending protection |
|
| Outer diameter | 17 |
| Colour | black |
| Smooth inner conduit surface |
|
| Inner diameter | 13 |
| Conduit material | Steel |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| For continuous flexing |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Bending radius, static | 40 |
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® LCC-2
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Delivery Unit |
|---|---|---|---|---|---|---|---|---|
| 61737351 | 6.8 | 10 | 10 | 10.000 | ||||
| 61737352 | 10.2 | 14 | 12 | 10.000 | ||||
| 61737353 | 13 | 17 | 16 | 10.000 | ||||
| 61737354 | 16.9 | 21.5 | 20 | 10.000 | ||||
| 61737355 | 21.1 | 26 | 25 | 10.000 | ||||
| 61737356 | 28.1 | 34 | 32 | 10.000 | ||||
| 61804702 | 6.8 | 10 | 10 | 30.000 | ||||
| 61804712 | 10.2 | 14 | 12 | 30.000 | ||||
| 61804722 | 13 | 17 | 16 | 30.000 | ||||
| 61804732 | 16.9 | 21.5 | 20 | 30.000 | ||||
| 61804742 | 21.1 | 26 | 25 | 30.000 | ||||
| 61804752 | 28.1 | 34 | 32 | 30.000 | ||||
| 61804762 | 37.6 | 44.5 | 40 | 10.000 | ||||
| 61804772 | 48.4 | 55 | 50 | 10.000 | ||||
| 61804787 | 70 | 79 | 75 | 10.000 | ||||
| 61804792 | 57.5 | 64.5 | 63 | 10.000 |









