CORD CLIPS CC 11 CABLE CLAMP
Fastening element; natural; Polyamide; Halogenfree;


CORD CLIPS CC 11 CABLE CLAMP
Fastening element; natural; Polyamide; Halogenfree;
CORD CLIPS CC 11 CABLE CLAMP
Rp 5.096,00
/

CORD CLIPS CC 11 CABLE CLAMP
Rp 5.096,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Fastening element |
| Pieces per PU | 100 |
| Delivery Unit | 100.000 |
| Weight | 0.003 kg |
Electrical Characteristics
Product Design
| Total length | 26.0 |
| For bundle diameter (max.) | 8.5 |
| Overall width | 26.0 |
| Colour | natural |
| Total height | 12.0 |
| Material | Polyamide |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Self adhesive |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.








