TY-GUN ERG 120B SPARE PART KNIFE
Spare part; for cable tie width: 7.6mm

TY-GUN ERG 120B SPARE PART KNIFE
Spare part; for cable tie width: 7.6mm
TY-GUN ERG 120B SPARE PART KNIFE
Rp 988.269,00
/

TY-GUN ERG 120B SPARE PART KNIFE
Rp 988.269,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Tip can be rotated 360° for easy assembly, Ergonomic design (rounded design) and user-friendliness, Reduced user stress and strain, Adjustable tension-setting and automatic cutting mechanism, Large feed-opening (25,4 mm width) facilitates inserting of the cable ties
Applications
Cable tie gun for plastic cable ties, Allows quick and economical binding, fixing and mounting of plastic cable ties, Increased service life due to the optimal tension setting for each cable tie, Waste prevention on the floor- cable tie rests were prevented from falling down
Technical Attributes
General Information
| Product type | Spare part |
| Delivery Unit | 2.000 |
| Weight | 0.18 kg |
Electrical Characteristics
Product Design
| for cable tie width | 7.6 |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.






