SOCKET SADDLE DETECT S PA
Cable tie mount; for cable tie width: 9.0mm; blue; Polyamide; Halogenfree;




SOCKET SADDLE DETECT S PA
Cable tie mount; for cable tie width: 9.0mm; blue; Polyamide; Halogenfree;
SOCKET SADDLE DETECT S PA
Rp 10.861,00
/

SOCKET SADDLE DETECT S PA
Rp 10.861,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Cable tie mount |
| Scope of delivery | without screws |
| Pieces per PU | 100 |
| Delivery Unit | 100.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
| Total length | 22.2 |
| for cable tie width | 9.0 |
| Overall width | 15.9 |
| Colour | blue |
| Borehole diameter | 4.5 |
| with metal parts |
|
| Material | Polyamide |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Detectable cable tie sockets
| Article number | Imp for cable tie width | for cable tie width | Imp total length | Total length def | Imp total width | Total width def | Pieces per PU |
|---|---|---|---|---|---|---|---|
| 61724100 | 3.6 | 100 | |||||
| 61724101 | 3.6 | 100 | |||||
| 61724102 | 4.8 | 100 | |||||
| 61724103 | 7.6 | 100 | |||||
| 61724104 | 4.8 | 100 | |||||
| 61724105 | 4.7 | 100 | |||||
| 61724106 | 9.0 | 100 | |||||
| 61724107 | 3.6 | 100 | |||||
| 61724108 | 7.6 | 100 | |||||
| 61724109 | 4.8 | 1000 | |||||
| 61724110 | 4.8 | 100 | |||||
| 61724111 | 7.6 | 100 |










