TY 28 MFR-RW
Cable ties; Cable tie width: 4.8mm; Overall length: 360.0mm; natural; Polyamide; Halogenfree;



TY 28 MFR-RW
Cable ties; Cable tie width: 4.8mm; Overall length: 360.0mm; natural; Polyamide; Halogenfree;
TY 28 MFR-RW
Rp 13.497,00
/

TY 28 MFR-RW
Rp 13.497,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Cable ties |
| Delivery Unit | 500.000 |
| Weight | 0.003 kg |
Electrical Characteristics
Product Design
| Total length | 360.0 |
| For bundle diameter (max.) | 102.0 |
| For bundle diameter (min.) | 3.5 |
| Colour | natural |
| with metal parts |
|
| Cable tie width | 4.8 |
| Material | Polyamide |
| Cable tie length | 360.0 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-0 |
| Halogenfree |
|
Certifications and Standards
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL2, NFF 16-101 |
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from TY-RAP® Railway
| Article number | For bundle diameter (min.) | Imp for bundling diameter min | For bundle diameter (max.) | Imp for bundling diameter max | Cable tie width | Imp cable tie width | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|
| 61723330 | 2.0 | 16.0 | 2.4 | natural | 1000.000 | |||||
| 61723331 | 2.0 | 50.0 | 2.4 | natural | 1000.000 | |||||
| 61723332 | 2.0 | 29.0 | 3.6 | natural | 1000.000 | |||||
| 61723333 | 3.5 | 45.0 | 4.8 | natural | 1000.000 | |||||
| 61723334 | 3.5 | 102.0 | 4.8 | natural | 500.000 | |||||
| 61723335 | 6.0 | 90.0 | 7.0 | natural | 100.000 |









