CABLE TIE BASIC TIE 160X4.5 NAT
Cable ties; Cable tie width: 4.5mm; Overall length: 160mm; natural; Polyamide; Halogenfree;

CABLE TIE BASIC TIE 160X4.5 NAT
Cable ties; Cable tie width: 4.5mm; Overall length: 160mm; natural; Polyamide; Halogenfree;
CABLE TIE BASIC TIE 160X4.5 NAT
Rp 794,00
/

CABLE TIE BASIC TIE 160X4.5 NAT
Rp 794,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
High resistance to bases, oils, greases, oil derivates and aromatic solvents, UV-resistant (black version)
Applications
Multipurpose cable tie for many applications
Technical Attributes
General Information
| Product type | Cable ties |
| Suitable tool | TY GUN ERG 50 cable tie pliers, BASIC cable tie pliers |
| Delivery Unit | 100.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Total length | 160 |
| For bundle diameter (max.) | 38 |
| For bundle diameter (min.) | 2.5 |
| Overall width | 7.3 |
| Colour | natural |
| Cable tie width | 4.5 |
| Total height | 5.5 |
| Thickness | 1.3 |
| Material | Polyamide |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Max. assembly temperature | 60 |
| Chemical resistant |
|
| Installation temperature min. | -10 |
| UV-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| UL AWM certification | according to UL 1565 (e-file number: E352714), according to UL 62275 (e-file number: E352714) |
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| Product standard DIN / EN | EN 62275 |
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Basic Tie cable ties
| Article number | For bundle diameter (min.) | Imp for bundling diameter min | For bundle diameter (max.) | Imp for bundling diameter max | Cable tie width | Imp cable tie width | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|
| 61831001 | 1 | 21 | 2.5 | natural | 100.000 | |||||
| 61831002 | 1 | 32 | 2.5 | natural | 100.000 | |||||
| 61831003 | 1 | 32 | 2.6 | natural | 100.000 | |||||
| 61831004 | 2 | 51 | 2.6 | natural | 100.000 | |||||
| 61831005 | 2.5 | 32 | 3.5 | natural | 100.000 | |||||
| 61831006 | 3 | 50 | 3.5 | natural | 100.000 | |||||
| 61831007 | 3 | 79 | 3.5 | natural | 100.000 | |||||
| 61831009 | 2.5 | 38 | 4.5 | natural | 100.000 | |||||
| 61831011 | 3 | 50 | 4.5 | natural | 100.000 | |||||
| 61831013 | 2 | 103 | 3.5 | natural | 100.000 | |||||
| 61831014 | 3.5 | 78 | 4.5 | natural | 100.000 | |||||
| 61831016 | 3.5 | 100 | 4.5 | natural | 100.000 | |||||
| 61831020 | 3.5 | 63 | 7.5 | natural | 100.000 | |||||
| 61831021 | 4 | 80 | 7.5 | natural | 100.000 | |||||
| 61831022 | 8 | 100 | 7.5 | natural | 100.000 | |||||
| 61831023 | 35 | 130 | 7.5 | natural | 100.000 | |||||
| 61831024 | 35 | 158 | 7.5 | natural | 100.000 | |||||
| 61831025 | 35 | 220 | 7.5 | natural | 100.000 | |||||
| 61831026 | 34 | 233 | 9.0 | natural | 100.000 | |||||
| 61831041 | 1 | 21 | 2.5 | black | 100.000 | |||||
| 61831043 | 1 | 40 | 2.6 | black | 100.000 | |||||
| 61831044 | 2 | 51 | 2.6 | black | 100.000 | |||||
| 61831045 | 2.5 | 32 | 3.5 | black | 100.000 | |||||
| 61831046 | 3 | 50 | 3.5 | black | 100.000 | |||||
| 61831047 | 3 | 79 | 3.5 | black | 100.000 | |||||
| 61831049 | 2.5 | 38 | 4.5 | black | 100.000 | |||||
| 61831051 | 3 | 50 | 4.5 | black | 100.000 | |||||
| 61831053 | 2 | 103 | 3.5 | black | 100.000 | |||||
| 61831054 | 3.5 | 78 | 4.5 | black | 100.000 | |||||
| 61831056 | 3.5 | 100 | 4.5 | black | 100.000 | |||||
| 61831060 | 3.5 | 63 | 7.5 | black | 100.000 | |||||
| 61831061 | 4 | 80 | 7.5 | black | 100.000 | |||||
| 61831062 | 8 | 100 | 7.5 | black | 100.000 | |||||
| 61831063 | 35 | 130 | 7.5 | black | 100.000 | |||||
| 61831064 | 35 | 158 | 7.5 | black | 100.000 | |||||
| 61831065 | 35 | 220 | 7.5 | black | 100.000 | |||||
| 61831066 | 34 | 233 | 9.0 | black | 100.000 |







