TRACK COUPLER C40
Cable trolley component




TRACK COUPLER C40
Cable trolley component
TRACK COUPLER C40
Rp 563.548,00
/

TRACK COUPLER C40
Rp 563.548,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Cable trolley system components | Connector |
| Product type | Cable trolley component |
| Cable trolley system | C40 |
| Delivery Unit | 1.000 |
| Weight | 0.646 kg |
Electrical Characteristics
Product Design
| Material | Steel |
| Shape of cable | flat, Round |
| Total length | 125.0 |
| Surface protection | Galvanised |
Product Characteristics
Certifications and Standards
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.








