ÖLFLEX® TRAIN 355 C 300V 4X1


ÖLFLEX® TRAIN 355 C 300V 4X1
ÖLFLEX® TRAIN 355 C 300V 4X1
Rp 89.484,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Railway cable |
| Copper index | 64.060 kg/km |
| Copper index (lb) | 430.466 lb |
| Weight | 109 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms / DC according to IEC |
| Short-circuit temperature [5s] | 200 |
| Current rating according to | EN 50355 |
| Test voltage core/screening | 2 |
| Maximum operating voltage Um | 600 V AC |
| Test voltage core/core | 2 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 7.2 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 1 mm² |
| Cable dimension | 4X1 |
| Shielded |
|
| Core identification | Numbers |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Conductor colour code | EN 50334, VDE 0293-1 |
| Type of overall screen | Tin-plated copper braiding |
| Cable design abbreviations for railway vehicles | Type MM S |
| Number of cores | 4 |
| Core insulation basic material | Electron beam cross-linked polymer compound |
| Basic material of outer sheath | Electron beam cross-linked polymer compound |
| Including protective earth |
|
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1, EN 60684-2 |
| Acid-resistant |
|
| Corrosiveness of combustion gases according to | EN 50306-1, IEC 60754-2 |
| Alkali-resistant according to | EN 50264-3-1 |
| Ozone-resistant according to | EN 50264-3-1, method B, EN 50305 |
| Chemical resistant |
|
| Ozone resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 36.0 mm |
| Acid-resistant according to | EN 50264-3-1 |
| Fuel resistant |
|
| Application area | Fixed installation |
| Low smoke density according to | EN 50306-1, IEC 61034-2, NF X 10-702 |
| Oil-resistant |
|
| Low toxicity of combustion gases according to | EN 50264-1, EN 50305, NF X 70-100 |
| Fuel-resistant according to | EN 50264-3-1 |
| Minimum bending radius, stationary | 5 x outer diameter |
| Temperature, fixed installation | -40 °C to 120 °C max. conductor temperature:, -50 °C according to GOST |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-25, NF-C 32-070 (C1), NF-C 32-070 (C2), NF-F 16-101 (A1), NF-F 16-101 (A2), NF-F 16-101 (B), NF-F 16-101 (C) |
| Oil resistance according to | EN 50264-3-1 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Halogenfree |
|
Certifications and Standards
| Standard for railway vehicles | EN 50264-3-2 |
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| Tested for fire protection for railway vehicles |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN 355 C 300V
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 15355000 | 2 | No | 1 | 6.2 | 71 kg/km | ||
| 15355001 | 4 | No | 1 | 7.2 | 109 kg/km | ||
| 15355002 | 7 | No | 1 | 8.5 | 152 kg/km | ||
| 15355003 | 9 | No | 1 | 10.8 | 234 kg/km | ||
| 15355004 | 12 | No | 1 | 11.3 | 258 kg/km | ||
| 15355005 | 19 | No | 1 | 13.7 | 395 kg/km | ||
| 15355006 | 24 | No | 1 | 15.6 | 482 kg/km | ||
| 15355007 | 32 | No | 1 | 17.1 | 606 kg/km | ||
| 15355008 | 37 | No | 1 | 17.9 | 686 kg/km | ||
| 15355009 | 40 | No | 1 | 19.4 | 777 kg/km | ||
| 15355010 | 4 | No | 1.5 | 8.4 | 145 kg/km | ||
| 15355011 | 7 | No | 1.5 | 10.2 | 224 kg/km | ||
| 15355012 | 9 | No | 1.5 | 13.1 | 336 kg/km | ||
| 15355013 | 12 | No | 1.5 | 13.8 | 371 kg/km | ||
| 15355014 | 19 | No | 1.5 | 16.2 | 548 kg/km | ||
| 15355015 | 24 | No | 1.5 | 18.9 | 698 kg/km | ||
| 15355016 | 32 | No | 1.5 | 20.8 | 892 kg/km | ||
| 15355017 | 37 | No | 1.5 | 21.8 | 994 kg/km | ||
| 15355018 | 4 | No | 2.5 | 9.6 | 220 kg/km | ||
| 15355019 | 7 | No | 2.5 | 11.6 | 311 kg/km | ||
| 15355020 | 9 | No | 2.5 | 14.9 | 478 kg/km | ||
| 15355021 | 12 | No | 2.5 | 15.7 | 530 kg/km | ||
| 15355022 | 19 | No | 2.5 | 18.6 | 795 kg/km | ||
| 15355023 | 24 | No | 2.5 | 21.3 | 999 kg/km |








