ÖLFLEX® LIFT N 36G1
Lift cable; 36G1; 90 m; U0/U: 300/500 V; PVC; Core identification: Numbers; With cable messenger; Flexible



ÖLFLEX® LIFT N 36G1
Lift cable; 36G1; 90 m; U0/U: 300/500 V; PVC; Core identification: Numbers; With cable messenger; Flexible
ÖLFLEX® LIFT N 36G1
Rp 388.112,00
/

ÖLFLEX® LIFT N 36G1
Rp 388.112,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
The PVC insulating and sheathing material, which is flexible at cold temperatures, make it suitable for both indoors and outdoors
As a flat cable, a much more space-saving solution than round cables and therefore ideally suited to restricted spaces
Flat cables allow considerably smaller bending radii than round cables
Suitable for voltage classes 350/500 V or 450/750 V depending on the conductor cross-section.
Applications
Can be used as a lift control cable with a suspension length of up to 35 m at a maximum travel speed of 1.6 m/s
For use in conveyor and hoisting trucks, cable trailer systems, transport systems, hall cranes, and similar transporting equipment
The cable design allows flexible, constantly flexing use in moving machine parts and cable chains
Can be used in dry, damp or wet interiors
Suitable for medium mechanical stress
The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance
Suitable for temporary outdoor use, subject to the temperature range.
Technical Attributes
General Information
| Product type | Lift cable |
| Brand | ÖLFLEX® |
| Copper index | 345.600 kg/km |
| Copper index (lb) | 2322.320 lb |
| Weight | 815 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 19.5 Ω/km |
| Test voltage | 4 kV |
Product Design
| Core identification | Numbers |
| Shape of cable | Round |
| Outer sheath colour | black |
| Conductor design | IEC 60228 class 6: extra-fine wire |
| Stranding type | Layered stranding |
| Nominal outer diameter | 22 mm |
| Strain relief due to | Aramid yarns |
| Conductor material | Bare copper |
| Conductor colour code | VDE 0293-1 |
| Supporting element type | Plastic fibres |
| Number of cores | 36 |
| Nominal conductor cross-section (metric) | 1 mm² |
| Cable dimension | 36G1 |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| With cable messenger |
|
| Core insulation basic material, short form | PVC |
| Wrapping over stranding | Fleece wrapping |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -15 °C to 70 °C max. conductor temperature: |
| Oil-resistant |
|
| For continuous flexing |
|
| Minimum bending radius in mm, occasionally flexing | 440.0 mm |
| UV-resistant |
|
| Minimum bending radius, occasionally flexing | 20 x outer diameter |
| Flame retardance according to | IEC 60332-1-2 |
| Maximum suspension length | 90 |
| Windable |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® LIFT N
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp maximum suspension length | Maximum suspension length | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 2027019 | 5 | Yes | 1 | 50 | 9.8 | 129 kg/km | |||
| 2027020 | 7 | Yes | 1 | 80 | 11.3 | 190 kg/km | |||
| 2027022 | 12 | Yes | 1 | 80 | 16.1 | 370 kg/km | |||
| 2027024 | 18 | Yes | 1 | 60 | 16.3 | 430 kg/km | |||
| 2027027 | 24 | Yes | 1 | 60 | 16.3 | 595 kg/km | |||
| 2027029 | 36 | Yes | 1 | 90 | 22 | 815 kg/km |









