ÖLFLEX® ROBOT F1 (C) 3X0,34


ÖLFLEX® ROBOT F1 (C) 3X0,34
ÖLFLEX® ROBOT F1 (C) 3X0,34
Rp 149.212,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Robotic cable |
| Copper index | 20.000 kg/km |
| Copper index (lb) | 134.400 lb |
| Weight | 56 kg/km |
Electrical Characteristics
| Nominal voltage | 48 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 57.5 Ω/km |
| Test voltage | 1.5 kV |
| Current rating according to | VDE 0891-1 |
| Rated voltage | 600 V AC rms according to cRU AWM, 600 V AC rms according to UL AWM |
Product Design
| Conductor design | extra-fine wire |
| Nominal outer diameter | 5.4 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 0.34 mm² |
| Conductor count/size | 3X0,34 |
| Wrapping over stranding | PTFE film |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | anthracite |
| Stranding type | Layered stranding |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 7016 |
| Conductor colour code | DIN 47100 |
| Type of overall screen | Wrapped with braided tin-plated copper wires |
| Number of cores | 3 |
| Nominal conductor cross-section (AWG) | 22 AWG |
| Core insulation basic material | Thermoplastic elastomers |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | TPE |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| For continuous flexing |
|
| Low-adhesion sheath surface |
|
| Minimum bending radius in mm, dynamic continuously flexing | 54.0 mm |
| Chemical resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 21.6 mm |
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | to 80 °C max. conductor temperature: according to CSA AWM, -40 °C to 80 °C max. conductor temperature: according to IEC, to 80 °C max. conductor temperature: according to UL AWM |
| Application area | Torsion, Flexible, Cable chain |
| max. conductor temperature, occasionally moved | -40 °C to 80 °C max. conductor temperature: according to IEC, to 80 °C max. conductor temperature: according to CSA AWM, to 80 °C max. conductor temperature: according to UL AWM |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 54.0 mm |
| weather resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 10 x outer diameter |
| Temperature, fixed installation | to 80 °C max. conductor temperature: according to CSA AWM, -50 °C to 80 °C max. conductor temperature: according to IEC, to 80 °C max. conductor temperature: according to UL AWM |
| Flame retardance according to | IEC 60332-1-2 |
| Oil resistance according to | EN 50363-10-2 |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| Minimum bending radius, dynamic continuously flexing | 10 x outer diameter |
| Torsion | for +/- 180 °/m and min. -40 °C up to 10000000 Torsion cycles |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 10324 according to UL 758 (e-file number: E213974), 20940 according to UL 758 (e-file number: E213974) |
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| cUR certification | AWM I B according to CSA C22.2 No. 210 (e-file number: E213974), AWM II A according to CSA C22.2 No. 210 (e-file number: E213974), AWM I A according to CSA C22.2 No. 210 (e-file number: E213974), AWM II B according to CSA C22.2 No. 210 (e-file number: E213974) |
| CE marked |
|
| UL recognized |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® ROBOT F1 ( C )
| Article number | Conductor count/size | Core identification | Imp outer diam of core nom | Nominal core diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 0029653 | 3X2X0,25 | Colours | 100 kg/km | |||
| 0029654 | 25X0,25 | Colours | 280 kg/km | |||
| 0029655 | 2X0,34 | Colours | 54 kg/km | |||
| 0029656 | 3X0,34 | Colours | 56 kg/km | |||
| 0029657 | 4X0,34 | Colours | 72 kg/km | |||
| 0029658 | 5X2X0,34 | Colours | 158 kg/km | |||
| 0029664 | 4G1,5 | Numbers | 150 kg/km | |||
| 0029665 | 4G2,5 | Numbers | 196 kg/km | |||
| 0029689 | 12G1,5 | Numbers | 380 kg/km | |||
| 0029690 | 18G1,5 | Numbers | 590 kg/km | |||
| 0029691 | 4G1,5+(2X1) | Numbers | 213 kg/km | |||
| 0029692 | 4G2,5+(2X1) | Numbers | 270 kg/km |








