EPIC® POWER LS1 BCBG 2MM 1.0-2.5 (3000) R
Contact for housing size: LS1; Socket; Crimp termination; For cross-section (min./max.): 1mm² - 2.5mm²;

EPIC® POWER LS1 BCBG 2MM 1.0-2.5 (3000) R
Contact for housing size: LS1; Socket; Crimp termination; For cross-section (min./max.): 1mm² - 2.5mm²;
EPIC® POWER LS1 BCBG 2MM 1.0-2.5 (3000) R
Rp 99.053.540,00
/

EPIC® POWER LS1 BCBG 2MM 1.0-2.5 (3000) R
Rp 99.053.540,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
High-quality, solid or twisted contact for the safe transmission of higher currents
Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly
With corrosion-resistant gold coating for the low contact resistances and long product life
UL certification according to technical data enables the product to be used on the North American market
Large packaging unit with 3000 contacts on a roll enables fully automated connector assembly (only applies to certain articles).
Applications
For use with connectors of the EPIC® POWER LS1 series.
Technical Attributes
General Information
| Product type | Contact |
| Brand | EPIC® |
| Installation type | crimp |
| Contact delivery type | Pulley |
| Delivery Unit | 1.000 |
| Weight | 6.563 kg |
Electrical Characteristics
| Rated current contact | 22 A according to IEC, 22 A according to UL, 22 A according to CSA |
| Max. contact resistance | 4 |
Product Design
| Contact for design | LS1 |
| Stripping length of single core | 8 |
| Contact variant | Socket |
| Contact manufacturing method | Stamped |
| Conductor connection type | Crimp termination |
| Colour | silver |
| Connectable conductor cross section min. (AWG) | 16 AWG |
| Max. connectable conductor cross-section AWG | 14 AWG |
| Min. connectable conductor cross-section (mm2) | 1 |
| Contact diameter | 2 |
| Contact material | Copper alloy |
| Max. connectable conductor cross-section (mm2) | 2.5 |
Product Characteristics
| Contact application areact | Energy |
Certifications and Standards
| Product standard according to IEC | IEC 61984, IEC 60352-2 |
| UR certification | according to UL 2238 (CCN: CYJV2 / e-file number: E249137) |
| UR recognized |
|
| cUR recognized |
|
| cUR certification | according to CSA C22.2 No. 182.3 (CCN: CYJV8 / e-file number: E249137) |
| cUR category control number | CYJV8 |
| VDE certified |
|
| UL category control number | CYJV2 |
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® POWER LS1 Contacts
| Article number | Colour | Contact variant | Contact diameter | Delivery Unit | Imp diam contact | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) | Contact delivery type |
|---|---|---|---|---|---|---|---|---|
| 44420103 | gold | Pin | 2 | 100.000 | 4 | 4 | Bag | |
| 44420104 | gold | Socket | 2 | 10.000 | 4 | 4 | Bag | |
| 44420105 | gold | Socket | 2 | 100.000 | 4 | 4 | Bag | |
| 44429001 | silver | Socket | 2 | 1.000 | 1 | 2.5 | Pulley | |
| 44429370 | gold | Socket | 2 | 100.000 | 0.5 | 2.5 | Bag | |
| 44429371 | gold | Socket | 2 | 10.000 | 0.5 | 2.5 | Bag | |
| 74033000 | gold | Pin | 1 | 100.000 | 0.14 | 1 | Bag | |
| 74033001 | gold | Pin | 1 | 10.000 | 0.14 | 1 | Bag | |
| 74033100 | gold | Pin | 2 | 100.000 | 0.5 | 2.5 | Bag | |
| 74033101 | gold | Pin | 2 | 10.000 | 0.5 | 2.5 | Bag | |
| 74034000 | gold | Pin | 1 | 100.000 | 0.14 | 1 | Bag | |
| 74034001 | gold | Pin | 1 | 10.000 | 0.14 | 1 | Bag | |
| 74034100 | gold | Pin | 2 | 100.000 | 0.5 | 2.5 | Bag | |
| 74034101 | gold | Pin | 2 | 10.000 | 0.5 | 2.5 | Bag |







