FLEXIMARK® Ribbon FTI-X 60-300 BK
Coloured ribbon for printer; Overall width: 60mm; Overall length: 300m




FLEXIMARK® Ribbon FTI-X 60-300 BK
Coloured ribbon for printer; Overall width: 60mm; Overall length: 300m
FLEXIMARK® Ribbon FTI-X 60-300 BK
Rp 8.178.181,00
/

FLEXIMARK® Ribbon FTI-X 60-300 BK
Rp 8.178.181,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Printable with | Thermal transfer printer, EOS 5, SQUIX |
| Packaging type | Bag |
| Brand | FLEXIMARK® |
| Product type | Coloured ribbon for printer |
| Printing procedure | Thermal transfer marking |
| Delivery Unit | 1.000 |
| Weight | 0.047 kg |
Electrical Characteristics
Product Design
| Overall width | 60 |
| Material | Resin |
| Lettering colour | black |
| Total length | 300 |
Product Characteristics
Certifications and Standards
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.









