SILVYN® KSE PG 21 BK
Conduit gland; PG 21; Suitable for protective cable conduit size: 28; Polyamide; Halogenfree; UV-resistant; IP 66; EMC screening


SILVYN® KSE PG 21 BK
Conduit gland; PG 21; Suitable for protective cable conduit size: 28; Polyamide; Halogenfree; UV-resistant; IP 66; EMC screening
SILVYN® KSE PG 21 BK
Rp 415.066,00
/

SILVYN® KSE PG 21 BK
Rp 415.066,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Fast assembly, Additional cable strain relief, Additional cable sealing, Optimum screen connection (EMC)
Applications
In combination with protective conduit, SILVYN® RILL PA 6, SILVYN® RILL PA 12, Used in areas where screened cables and wires need to have additional protection
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Conduit gland |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SILVYN® |
| Installation type | in threaded borehole |
| Delivery Unit | 10.000 |
| Weight | 0.108 kg |
Electrical Characteristics
Product Design
| O-ring material, short form | NBR |
| Bending protection fixed installation |
|
| O-ring material | Acrylonitrile butadiene rubber |
| RAL colour | RAL 9005 |
| Total length | 75 |
| Suitable protective conduit | SILVYN® RILL PA 6, SILVYN® RILL PA 12 |
| Material body | Polyamide |
| Thread type | PG |
| Pitch of thread | 1,588 |
| EMC screening |
|
| Material body shortname | PA |
| Thread size | PG 21 |
| Flexibly installed bending protection |
|
| Colour | black |
| Conduit gland design | Straight |
| Suitable for protective cable conduit size | 28 |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 66 |
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Chemical resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








