POWERLOCK CRIMP TOOL C130
Crimping tool; For cross-section (min./max.): 35mm² - 240mm²; Crimping profile: Hexagon


POWERLOCK CRIMP TOOL C130
Crimping tool; For cross-section (min./max.): 35mm² - 240mm²; Crimping profile: Hexagon
POWERLOCK CRIMP TOOL C130
Rp 159.271.061,00
/

POWERLOCK CRIMP TOOL C130
Rp 159.271.061,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Robust and ergonomic design
High pressing force with low effort thanks to two-way hydraulic pump. This reduces the number of pumping movements required to achieve full crimping pressure
Intended for hexagonal crimping, which enables a gas-tight, mechanically resilient crimp connection, especially for large conductor cross-sections
Suitable for conductor cross-sections from 35 mm² to 240 mm².
Applications
For making a secure crimp connection
For use with EPIC® POWERLOCK crimp inserts and EPIC® POWERLOCK contacts.
Technical Attributes
General Information
| Product type | Crimping tool |
| Suitable crimping insert | POWERLOCK TOOL DIE |
| Packaging type | Box |
| Brand | EPIC® |
| Delivery Unit | 1.000 |
| Weight | 5.36 kg |
Electrical Characteristics
Product Design
| Colour | black/green |
| Crimping profile | Hexagon |
| For pressing | Turned contact |
| For cross-section (max.) | 240 |
| For cross-section (min.) | 35 |
Product Characteristics
| Corrosion-resistant |
|
| Pressing force | 130 |
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Powerlock Crimp tool C130
| Article number | For cross-section (min.) | For cross-section (max.) | Crimping profile |
|---|---|---|---|
| 44420337 | 35 | 240 | Hexagon |







