EPIC® SOLAR 4 Assembly TOOL Set
Assembly tool

EPIC® SOLAR 4 Assembly TOOL Set
Assembly tool
EPIC® SOLAR 4 Assembly TOOL Set
Rp 42.116,00
/

EPIC® SOLAR 4 Assembly TOOL Set
Rp 42.116,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Lightweight and space-saving tool which combines two functions in one practical tool
Installation of the solar connector is easier and quicker thanks to the two openings in the tool; the pins on the tool are used to open the snap-in hooks to disconnect a plug connection
Available as a set with 2 assembly tools.
Applications
For mounting EPIC® SOLAR 4 solar connectors and for disconnecting a mated connection.
Technical Attributes
General Information
| Packaging type | Bag |
| Brand | EPIC® |
| Product type | Assembly tool |
| Delivery Unit | 1.000 |
| Weight | 0.035 kg |
Electrical Characteristics
Product Design
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| GS certified |
|
| Product standard ISO | ISO 6722 |
| VDE certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SOLAR 4 Assembly Tool Set
| Article number | Thread size | Delivery Unit |
|---|---|---|
| 44428224 |






