CRIMPING PLIERS KSA 0760
Crimping tool; For cross-section (min./max.): 0.5mm² - 6.0mm²; Crimping profile: Oval


CRIMPING PLIERS KSA 0760
Crimping tool; For cross-section (min./max.): 0.5mm² - 6.0mm²; Crimping profile: Oval
CRIMPING PLIERS KSA 0760
Rp 3.986.776,00
/

CRIMPING PLIERS KSA 0760
Rp 3.986.776,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Clearly marked press moulds, Less power required due to special mechanism, Tested for a minimum of 80,000 pressings, Pressing according to the forced finish system, Cross-section of press matrix is embossed in the cable lugs for checking
Applications
The Miniforce tool for insulated connections of 0.5 - 6 mm²
Technical Attributes
General Information
| Product type | Crimping tool |
| Delivery Unit | 1.000 |
| Weight | 0.559 kg |
Electrical Characteristics
Product Design
| Colour | orange/black |
| Crimping profile | Oval |
| Total length | 255 |
| For pressing | Insulated cable lug, Insulated panel connector |
| For cross-section (max.) | 6.0 |
| For cross-section (min.) | 0.5 |
Product Characteristics
| Number of application operations | 80000 |
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.







