FLEXIMARK® Cable marker LFL 9.5-35 YE FCC
Sign/label holder; Overall width: 50mm; Overall height: 9.5mm; Polyethylene





FLEXIMARK® Cable marker LFL 9.5-35 YE FCC
Sign/label holder; Overall width: 50mm; Overall height: 9.5mm; Polyethylene
FLEXIMARK® Cable marker LFL 9.5-35 YE FCC
Rp 42.813,00
/

FLEXIMARK® Cable marker LFL 9.5-35 YE FCC
Rp 42.813,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Sign/label holder |
| Printing procedure | Thermal transfer marking |
| Scope of delivery | including labels, including cable ties |
| Packaging type | Cardboard packaging |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables, Conduits |
| Pieces per PU | 1 |
| Installation type | with cable ties |
| Delivery Unit | 1.000 |
| Weight | 0.003 kg |
Electrical Characteristics
Product Design
| Label design | Rectangular |
| Label material | Polyester |
| Overall width | 50 |
| Colour | yellow |
| Total height | 9.5 |
| Label type | Cable label |
| Material | Polyethylene |
| Number of text lines | 2 |
| Labelling | Customised |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Cablemarking FCC - with LFL labels made of polyester
| Article number | Number of characters | Imp total width | Total width def | Imp total height | Total height def | Pieces per PU |
|---|---|---|---|---|---|---|
| 83274670 | 1 |











