HITRONIC® HDH 2G 50/125 OM2



HITRONIC® HDH 2G 50/125 OM2
HITRONIC® HDH 2G 50/125 OM2
Rp 0,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | HITRONIC® |
| Product type | Fibre optic cable |
| Fibre optic cable type, long designation | Glass fibre |
| Fibre optic cable type | GOF |
| Weight | 34 kg/km |
Electrical Characteristics
| Wavelength information | for 850 nm applies 3.5 dB / km as well as 500 MHz*km, for 1300 nm applies 1.5 dB / km as well as 500 MHz*km |
Product Design
| Base material fibre core | Glass |
| Diameter fibre core | 50 |
| Nominal outer diameter | 6 mm |
| Strain relief due to | Glass yarns |
| Diameter fibre cladding | 125 |
| Base material fibre cladding | Glass |
| Numerical aperture | 0.2 |
| Core identification | Colours |
| Diameter of tight-buffered core sheath | 0.9 |
| J-optical indoor cables | J-V(ZN)H |
| With tight buffer |
|
| Shape of cable | Round |
| Outer sheath colour | orange |
| Classification of fibre optic cable | Divisible breakout cable |
| Fibre type | Multi-mode fibre |
| Cable sheath RAL colour | RAL 2003 |
| Diameter of primary coating | 242 |
| Number of fibres | 2 |
| Number of cores | 2 |
| Number of fibres per core | 1 |
| Basic material of outer sheath | Halogen-free compound |
| With armouring |
|
| Basic material of outer sheath, short form | LSZH |
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1 |
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| Optical cable, insert | Indoor |
| Optical cable, fibre category | OM2 |
| Optical cable, type of tube | Full core |
| Longitudinally watertight |
|
| Installation temperature min. | 0 |
| UV-resistant |
|
| Laterally watertight |
|
| Minimum bending radius in mm, fixed installation | 90.0 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | 0 °C to 50 °C max. conductor temperature: |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Max. assembly temperature | 50 |
| Tensile force, short-term | 1100 |
| Minimum bending radius, stationary | 15 x outer diameter |
| Tensile force fixed installation | 650 |
| Temperature, fixed installation | -20 °C to 70 °C max. conductor temperature: |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| Product standard according to IEC | IEC 60794 |
| Flame retardance tested according to UN/ECE-R118 |
|
| CPR fire class | Eca |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® HDH mini-breakout cable
| Article number | Diameter fibre core | Number of cores | Diameter fibre cladding | Number of fibres | Diameter of primary coating | Optical cable, fibre category | Imp outer dia cable sheath nom | Nominal outer diameter | Weight | Number of fibres per core |
|---|---|---|---|---|---|---|---|---|---|---|
| 26010102 | 62.5 | 2 | 125 | 2 | 245 | OM1 | 6 | 34 kg/km | 1 | |
| 26010104 | 62.5 | 4 | 125 | 4 | 245 | OM1 | 6 | 37 kg/km | 1 | |
| 26010108 | 62.5 | 8 | 125 | 8 | 245 | OM1 | 7.5 | 57 kg/km | 1 | |
| 26010112 | 62.5 | 12 | 125 | 12 | 245 | OM1 | 8.3 | 69 kg/km | 1 | |
| 26010202 | 50 | 2 | 125 | 2 | 242 | OM2 | 6 | 34 kg/km | 1 | |
| 26010204 | 50 | 4 | 125 | 4 | 242 | OM2 | 6 | 37 kg/km | 1 | |
| 26010208 | 50 | 8 | 125 | 8 | 242 | OM2 | 7.5 | 57 kg/km | 1 | |
| 26010212 | 50 | 12 | 125 | 12 | 242 | OM2 | 8.3 | 37 kg/km | 1 | |
| 26010302 | 50 | 2 | 125 | 2 | 242 | OM3 | 6 | 34 kg/km | 1 | |
| 26010304 | 50 | 4 | 125 | 4 | 242 | OM3 | 6 | 37 kg/km | 1 | |
| 26010308 | 50 | 8 | 125 | 8 | 242 | OM3 | 7.5 | 57 kg/km | 1 | |
| 26010312 | 50 | 12 | 125 | 12 | 242 | OM3 | 8.3 | 69 kg/km | 1 | |
| 26010402 | 50 | 2 | 125 | 2 | 242 | OM4 | 6 | 34 kg/km | 1 | |
| 26010404 | 50 | 4 | 125 | 4 | 242 | OM4 | 6 | 37 kg/km | 1 | |
| 26010408 | 50 | 8 | 125 | 8 | 242 | OM4 | 7.5 | 57 kg/km | 1 | |
| 26010412 | 50 | 12 | 125 | 12 | 242 | OM4 | 8.3 | 69 kg/km | 1 |









