HITRONIC® HQA-Plus3200 6x4E 9/125 OS2


HITRONIC® HQA-Plus3200 6x4E 9/125 OS2
HITRONIC® HQA-Plus3200 6x4E 9/125 OS2
Rp 0,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | HITRONIC® |
| Product type | Fibre optic cable |
| Fibre optic cable type, long designation | Glass fibre |
| Fibre optic cable type | GOF |
| Weight | 132 kg/km |
Electrical Characteristics
| Wavelength information | for 1550 nm applies 0.4 dB / km, for 1310 nm applies 0.4 dB / km |
Product Design
| Base material fibre core | Glass |
| Diameter fibre core | 9 |
| Nominal outer diameter | 12.8 mm |
| Strain relief due to | Glass yarns |
| Diameter fibre cladding | 125 |
| ripcord below outer sheath |
|
| Base material fibre cladding | Glass |
| Inner sheath colour | black |
| With cable messenger |
|
| Core identification | Colours |
| With tight buffer |
|
| Shape of cable | Round |
| base material inner sheath shortname | PE |
| Outer sheath colour | black |
| A optical outdoor cable | A-DQ(ZN)B2Y |
| Classification of fibre optic cable | Outdoor overhead cable |
| Fibre type | Single-mode fibre |
| With rodent protection |
|
| Diameter of primary coating | 242 |
| Number of fibres | 24 |
| ADSS (all dielectric self-supporting) cable type |
|
| Number of cores | 6 |
| Number of fibres per core | 4 |
| Basic material of outer sheath | Polyethylene |
| Basic material of inner sheath | Polyethylene |
| With armouring |
|
| Basic material of outer sheath, short form | PE |
| Additional stranding element | Central element |
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1 |
| For continuous flexing |
|
| Tensile force MAT | 8000 |
| Fast Connect (FC) cable |
|
| Optical cable, insert | Outdoor application |
| Optical cable, fibre category | OS2 |
| Optical cable, type of tube | Loose tube |
| Installation temperature min. | -5 |
| UV-resistant |
|
| Laterally watertight |
|
| Tensile force EDS | 3200 |
| Minimum bending radius in mm, fixed installation | 192.0 mm |
| PWIS-free |
|
| Application area | Outdoor suspension |
| max. conductor temperature, occasionally moved | -5 °C to 50 °C max. conductor temperature: |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Minimum bending radius in mm, occasionally flexing | 256.0 mm |
| Max. assembly temperature | 50 |
| weather resistant |
|
| Minimum bending radius, stationary | 15 x outer diameter |
| Minimum bending radius, occasionally flexing | 20 x outer diameter |
| Temperature, fixed installation | -40 °C to 70 °C max. conductor temperature: |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| Product standard according to IEC | IEC 60794 |
| Flame retardance tested according to UN/ECE-R118 |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® HQA-Plus aerial cable
| Article number | Diameter fibre core | Number of cores | Diameter fibre cladding | Number of fibres | Diameter of primary coating | Number of fibres per core | Optical cable, fibre category | Imp outer dia cable sheath nom | Nominal outer diameter | Weight |
|---|---|---|---|---|---|---|---|---|---|---|
| 26644912 | 9 | 6 | 125 | 12 | 242 | 2 | OS2 | 12.8 | 132 kg/km | |
| 26644924 | 9 | 6 | 125 | 24 | 242 | 4 | OS2 | 12.8 | 132 kg/km | |
| 26644948 | 9 | 6 | 125 | 48 | 242 | 8 | OS2 | 13.7 | 151 kg/km | |
| 26644972 | 9 | 6 | 125 | 72 | 242 | 12 | OS2 | 13.7 | 153 kg/km | |
| 26644996 | 9 | 8 | 125 | 96 | 242 | 12 | OS2 | 15.3 | 188 kg/km |








