POF CONNECTOR ST (BFOC) CRIMP 2.2 /4PC
Fibre optic connector; ST(BFOC); Plug; Straight; Locking type: Turning Lock; Simplex; Suitable fibre width: 1000; crimp;






POF CONNECTOR ST (BFOC) CRIMP 2.2 /4PC
Fibre optic connector; ST(BFOC); Plug; Straight; Locking type: Turning Lock; Simplex; Suitable fibre width: 1000; crimp;
POF CONNECTOR ST (BFOC) CRIMP 2.2 /4PC
Rp 161.696,00
/

POF CONNECTOR ST (BFOC) CRIMP 2.2 /4PC
Rp 161.696,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Quick locking and unlocking of the connector by means of bayonet locking (twist-proof)
Can be mounted to the polishing wheel during assembly. As a result, the connector does not need to be held in place
Easy cable connection by crimping or screw termination
Crimp termination ensures a secure connection between the connector and the cable (to be disconnected with a tool)
Screw terminals suitable for removable connections
Reliable protection against vibrations and moving applications.
Applications
Intended for assembling fibre optic cables made of plastic fibres (POF).
Technical Attributes
General Information
| Product type | Fibre optic connector |
| Scope of delivery | 4 connectors, including dust protection cap, including anti-kink sleeves (one colour) |
| Brand | HITRONIC® |
| Fibre optic cable type | POF |
| Installation type | crimp |
| Delivery Unit | 4.000 |
| Weight | 0.004 kg |
Electrical Characteristics
Product Design
| Total length | 28.2 |
| Design connector housing | Straight |
| Connector type | Plug |
| Type of plug connection | ST(BFOC) |
| Dust protection cap colour | red |
| Anti-kink sleeve material, short form | TPE |
| Direct mounting possible |
|
| Bend protection boot |
|
| Connector RAL colour | RAL 9005 |
| Dust protection cap RAL colour | RAL 3000 |
| Connector colour | black |
| Anti-kink sleeve material | Thermoplastic elastomers |
| Housing base material | Nickel silver |
| Dust protection cap |
|
| Variant of connector | Simplex |
| Anti-kink sleeve RAL colour | RAL 3000 |
| Connectable core diameter max. (mm) | 2.2 |
| Locking type | Turning Lock |
| Ferrule length | 8.0 |
| Total height | 9.5 |
| Anti-kink sleeve colour | red |
| Suitable type of optical fibre | Simplex |
| Ferrule material | Nickel silver |
| Suitable fibre width | 1000 |
| Ferrule diameter | 2.5 |
Product Characteristics
| IP protection rating | IP 20 |
| Max. storage temperature | 85 |
| Insertion attenuation | 2.0 |
| Storage temperature min. | -40 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Tensile strength after assembly | 80 |
| Operating temperature max. | 85 |
| Contact application areact | Data / signals |
Certifications and Standards
| Product standard according to IEC | ST (BFOC) according to IEC 61754-2 |
| EAC certification number | Отказное письмо № 481 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.












