POF CONNECTOR FSMA HEX CRIMP 6.0 /4PC
Fibre optic plug connector; F-SMA; Plug; Straight; Simplex; Suitable fibre width: 1000; crimp;


POF CONNECTOR FSMA HEX CRIMP 6.0 /4PC
Fibre optic plug connector; F-SMA; Plug; Straight; Simplex; Suitable fibre width: 1000; crimp;
POF CONNECTOR FSMA HEX CRIMP 6.0 /4PC
Rp 223.176,00
/

POF CONNECTOR FSMA HEX CRIMP 6.0 /4PC
Rp 223.176,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
The connector is locked by a knurled or hexagonal nut
Can be mounted to the polishing wheel during assembly. As a result, the connector does not need to be held in place
Easy cable connection by crimping or screw termination
Crimp termination ensures a secure connection between the connector and the cable (to be disconnected with a tool)
Screw terminals suitable for removable connections
Reliable protection against vibrations and moving applications.
Applications
Intended for assembling fibre optic cables made of plastic fibres (POF).
Technical Attributes
General Information
| Product type | Fibre optic connector |
| Scope of delivery | 4 connectors, including anti-kink sleeves (50/50 colour mix), including dust protection cap |
| Brand | HITRONIC® |
| Installation type | crimp |
| Delivery Unit | 4.000 |
| Weight | 0.007 kg |
Electrical Characteristics
Product Design
| Assembly type | Field configurable |
| Total length | 29 |
| Flange |
|
| Design connector housing | Straight |
| Connector type | Plug |
| Type of plug connection | F-SMA |
| Anti-kink sleeve material, short form | TPE |
| Direct mounting possible |
|
| Bend protection boot |
|
| Connector colour | silver |
| Anti-kink sleeve material | Thermoplastic elastomers |
| Housing base material | Nickel silver |
| Dust protection cap |
|
| Reusable |
|
| Variant of connector | Simplex |
| Connectable core diameter max. (mm) | 6.0 |
| Ferrule length | 9.7 |
| Total height | 9 |
| Anti-kink sleeve colour | red, black |
| Ferrule material | Nickel silver |
| Suitable fibre width | 1000 |
| Ferrule diameter | 3.17 |
Product Characteristics
| IP protection rating | IP 20 |
| Max. storage temperature | 85 |
| Insertion attenuation | 1.5 |
| Vibration protection |
|
| Storage temperature min. | -40 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 85 |
Certifications and Standards
| Product standard according to IEC | FSMA according to IEC 61754-22 |
| EAC certification number | Отказное письмо № 481 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from POF connector F-SMA
| Article number | Scope of delivery |
|---|---|
| 29130088 | 50 connectors, including anti-kink sleeves (50/50 colour mix), including dust protection cap |
| 29130089 | 4 connectors, including anti-kink sleeves (50/50 colour mix), including dust protection cap |
| 29130098 | 50 connectors, including anti-kink sleeves (50/50 colour mix), including dust protection cap |
| 29130099 | 4 connectors, including anti-kink sleeves (50/50 colour mix), including dust protection cap |
| 29132088 | 50 connectors, including anti-kink sleeves (50/50 colour mix), including dust protection cap |
| 29132089 | 4 connectors, including anti-kink sleeves (50/50 colour mix), including dust protection cap |
| 29135088 | 50 connectors, including anti-kink sleeves (50/50 colour mix), including dust protection cap |
| 29135089 | 4 connectors, including anti-kink sleeves (50/50 colour mix), including dust protection cap |
| 29135098 | 50 connectors, including anti-kink sleeves (50/50 colour mix), including dust protection cap |
| 29135099 | 4 connectors, including anti-kink sleeves (50/50 colour mix), including dust protection cap |
| 29137098 | 50 connectors, including anti-kink sleeves (50/50 colour mix), including dust protection cap |
| 29137099 | 4 connectors, including anti-kink sleeves (50/50 colour mix), including dust protection cap |








