POF CONNECTOR HFBR4501 GY SIMPLEX /50PC
Fibre optic connector; HFBR-4501; Plug; Straight; Simplex; Suitable fibre width: 1000; crimp;





POF CONNECTOR HFBR4501 GY SIMPLEX /50PC
Fibre optic connector; HFBR-4501; Plug; Straight; Simplex; Suitable fibre width: 1000; crimp;
POF CONNECTOR HFBR4501 GY SIMPLEX /50PC
Rp 49.696,00
/

POF CONNECTOR HFBR4501 GY SIMPLEX /50PC
Rp 49.696,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Compatible with HP Versatile Link Connectors and Components series, Different colours for channel coding
Applications
Factory automation, Medical equipment, Telecommunications Switching Systems, Automotive Networks, Printed Circuit Board
Technical Attributes
General Information
| Product type | Fibre optic connector |
| Scope of delivery | 50 connectors |
| Brand | HITRONIC® |
| Fibre optic cable type | POF |
| Installation type | crimp |
| Delivery Unit | 50.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Assembly type | Field configurable |
| Total length | 25.4 |
| Flange |
|
| Design connector housing | Straight |
| Connector type | Plug |
| Type of plug connection | HFBR-4501 |
| Direct mounting possible |
|
| Bend protection boot |
|
| Connector colour | grey |
| Housing base material | Plastic |
| Dust protection cap |
|
| Reusable |
|
| Variant of connector | Simplex |
| Connectable core diameter max. (mm) | 2.2 |
| Connector diameter | 7.6 |
| Ferrule length | 19.1 |
| Suitable type of optical fibre | Simplex |
| Contact connection type | Crimp termination |
| Ferrule material | Plastic |
| Suitable fibre width | 1000 |
| Ferrule diameter | 3.8 |
Product Characteristics
| IP protection rating | IP 20 |
| Max. storage temperature | +85 |
| Max. assembly temperature | 70 |
| Storage temperature min. | -40 |
| Installation temperature min. | 0 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | +85 |
Certifications and Standards
| EAC certification number | Отказное письмо № 481 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from POF connector and adapter HFBR
| Article number | Scope of delivery | Installation type |
|---|---|---|
| 29140098 | 50 connectors | crimp |
| 29140099 | 4 connectors | crimp |
| 29141098 | 50 connectors | |
| 29141099 | 4 connectors | |
| 29142098 | 50 connectors | |
| 29142099 | 4 connectors | |
| 29143098 | 50 connectors | crimp |
| 29143099 | 4 connectors | crimp |
| 29144098 | 50 connectors | |
| 29144099 | 4 connectors | |
| 29145098 | 50 connectors | |
| 29145099 | 4 connectors | |
| 29146098 | 50 connectors | |
| 29146099 | 4 connectors | |
| 29147098 | 50 connectors | |
| 29147099 | 4 connectors | |
| 29148098 | 50 connectors | |
| 29148099 | 4 connectors | |
| 29440099 | 4 couplings | |
| 29441099 | 4 couplings |











