FLAT GROUND STRAP/TERMINALS 1X16/M8/200
Earthing strap; 16 mm²; Overall length: 200mm; M 8


FLAT GROUND STRAP/TERMINALS 1X16/M8/200
Earthing strap; 16 mm²; Overall length: 200mm; M 8
FLAT GROUND STRAP/TERMINALS 1X16/M8/200
Rp 118.234,00
/

FLAT GROUND STRAP/TERMINALS 1X16/M8/200
Rp 118.234,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | Earthing strap |
| Copper index | 35.000 kg/km |
| Delivery Unit | 25.000 |
| Copper index (lb) | 235.190 lb |
| Weight | 0.043 kg |
Electrical Characteristics
| Test voltage | 2.5 kV |
Product Design
| Screw-in thread | M 8 |
| Total length | 200 |
| Connectable conductor cross-section (mm²) | 16 |
| Conductor material | Tin-plated copper |
| EMC screening |
|
Product Characteristics
Certifications and Standards
| UL listed |
|
| cUR certification | according to CSA-C22.2 No. 41 (e-file number: E501239) |
| cUR recognized |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Flat Ground Straps
| Article number | Screw-in thread | Imp total length | Total length def | Connectable conductor cross-section (mm2) | Connectable conductor cross-section (mm²) | Delivery Unit |
|---|---|---|---|---|---|---|
| 4571126 | M 6 | 10 | 25.000 | |||
| 4571127 | M 8 | 16 | 25.000 | |||
| 4571128 | M 8 | 25 | 25.000 | |||
| 4571129 | M 6 | 10 | 25.000 | |||
| 4571130 | M 8 | 16 | 25.000 | |||
| 4571131 | M 8 | 25 | 25.000 | |||
| 4571132 | M 6 | 10 | 25.000 | |||
| 4571133 | M 8 | 16 | 25.000 | |||
| 4571134 | M 8 | 25 | 25.000 | |||
| 4571135 | M 6 | 10 | 25.000 | |||
| 4571136 | M 8 | 16 | 25.000 | |||
| 4571137 | M 8 | 25 | 25.000 | |||
| 4571196 | M 6 | 6 | 25.000 | |||
| 4571197 | M 6 | 6 | 25.000 | |||
| 70399965 | M 6 | 16 | 25.000 | |||
| 70399966 | M 6 | 16 | 25.000 | |||
| 70399969 | M 8 | 25 | 25.000 |








